ERZ. - Adjustable handles -Technopolymer steel or stainless steel clamping element (Part Numbers - CAD Download)

ERZ. - Adjustable handles -Technopolymer steel or stainless steel clamping element
  • Volume Discount
Adjustable handles.
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish. Built-in zinc alloy toothed insert for coupling to the metal clamping element.
Indicated when the lever turning angle is limited owing to lack of space.
Retaining screw with six-lobed socket to fit TORX® tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

238365

ERZ / Adjustable Handles, Technopolymer, Steel or Stainless Steel Clamping Element

Features and Applications


Particularly suitable when the lever turning angle is limited owing to lack of space.
The metal teeth of the built-in zinc alloy insert allow the assembly of clamping elements completely made out of metal, which can be easily modified by machining in case of special assembly requirements.

Material

Lever Body

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Standard Executions

- ERZ-A: black-oxide steel clamping element with threaded hole and retaining screw. AISI 302 stainless steel return spring.
- ERZ-SST: AISI 303 stainless steel clamping element with threaded hole and retaining screw. AISI 302 stainless steel return spring.
- ERZ-p: black-oxide steel clamping element with threaded screw and retaining screw. AISI 302 stainless steel return spring.
- ERZ-SST-p: AISI 303 stainless steel clamping element with threaded stud and retaining screw. AISI 302 stainless steel return spring.
Retaining screw with six-lobed socket to fit TORX®* tool.

Special Executions on Request

Lever body in orange colour.

Dimensions

ERZ-A and ERZ-SST

CodeDescriptionRdLDHH1hh1h2h3d1l1TeethWeight
237102ERZ.44 A-M444M45215.530.534824.53.522.510111816
237103ERZ.44 A-M544M55215.530.534824.53.522.510111816
237104ERZ.44 A-M644M65215.530.534824.53.522.510111815
237134ERZ.63 A-M663M673.51938.54210313.53013.513.52436
237135ERZ.63 A-M863M873.51938.54210313.53013.513.52434
237155ERZ.78 A-M878M890.5234550.514363.53516162661
237156ERZ.78 A-M1078M1090.5234550.514363.53516162655
237175ERZ.95 A-M1095M1010926.556.561.5174354519182893
237176ERZ.95 A-M1295M1210926.556.561.5174354519182886
 
CodeDescriptionRdLDHH1hh1h2h3d1l1Teeth no.Weight
239105ERZ.44 SST-M544M55215.530.534824.53.522.510111816
239106ERZ.44 SST-M644M65215.530.534824.53.522.510111815
239135ERZ.63 SST-M663M673.51938.54210313.53013.513.52436
239136ERZ.63 SST-M863M873.51938.54210313.53013.513.52434
239155ERZ.78 SST-M878M890.5234550.514363.53516162661
239156ERZ.78 SST-M1078M1090.5234550.514363.53516162655
239175ERZ.95 SST-M1095M1010926.556.561.5174354519182893
239176ERZ.95 SST-M1295M1210926.556.561.5174354519182886

ERZ-p and ERZ-SST-p

CodeDescriptionRdLDHH1h1h2h3d1ll1Teeth no.Weight
238103ERZ.44 p-M4x1244M45215.530.53424.53.522.51012111815
238105ERZ.44 p-M4x1644M45215.530.53424.53.522.51016111816
238107ERZ.44 p-M4x2044M45215.530.53424.53.522.51020111817
238109ERZ.44 p-M4x2544M45215.530.53424.53.522.51025111818
238111ERZ.44 p-M4x3244M45215.530.53424.53.522.51032111819
238133ERZ.44 p-M5x1244M55215.530.53424.53.522.51012111817
238135ERZ.44 p-M5x1644M55215.530.53424.53.522.51016111818
238137ERZ.44 p-M5x2044M55215.530.53424.53.522.51020111819
238139ERZ.44 p-M5x2544M55215.530.53424.53.522.51025111820
238141ERZ.44 p-M5x3244M55215.530.53424.53.522.51032111821
238143ERZ.44 p-M5x4044M55215.530.53424.53.522.51040111822
238145ERZ.44 p-M5x5044M55215.530.53424.53.522.51050111823
238153ERZ.44 p-M6x1244M65215.530.53424.53.522.51012111819
238155ERZ.44 p-M6x1644M65215.530.53424.53.522.51016111820
238157ERZ.44 p-M6x2044M65215.530.53424.53.522.51020111821
238159ERZ.44 p-M6x2544M65215.530.53424.53.522.51025111822
238161ERZ.44 p-M6x3244M65215.530.53424.53.522.51032111823
238163ERZ.44 p-M6x4044M65215.530.53424.53.522.51040111824
238165ERZ.44 p-M6x5044M65215.530.53424.53.522.51050111825
238333ERZ.63 p-M6x1263M673.51938.542313.53013.51213.52447
238335ERZ.63 p-M6x1663M673.51938.542313.53013.51613.52449
238337ERZ.63 p-M6x2063M673.51938.542313.53013.52013.52455
238339ERZ.63 p-M6x2563M673.51938.542313.53013.52513.52457
238341ERZ.63 p-M6x3263M673.51938.542313.53013.53213.52461
238343ERZ.63 p-M6x4063M673.51938.542313.53013.54013.52468
238345ERZ.63 p-M6x5063M673.51938.542313.53013.55013.52477
238347ERZ.63 p-M6x6363M673.51938.542313.53013.56313.52479
238351ERZ.63 p-M8x1263M873.51938.542313.53013.51213.52440
238353ERZ.63 p-M8x1663M873.51938.542313.53013.51613.52441
238355ERZ.63 p-M8x2063M873.51938.542313.53013.52013.52442
238357ERZ.63 p-M8x2563M873.51938.542313.53013.52513.52443
238359ERZ.63 p-M8x3263M873.51938.542313.53013.53213.52444
238361ERZ.63 p-M8x4063M873.51938.542313.53013.54013.52446
238363ERZ.63 p-M8x5063M873.51938.542313.53013.55013.52448
238365ERZ.63 p-M8x6363M873.51938.542313.53013.56313.52451
238373ERZ.63 p-M10x2063M1073.51938.542313.53013.52013.52442
238375ERZ.63 p-M10x2563M1073.51938.542313.53013.52513.52443
238377ERZ.63 p-M10x3263M1073.51938.542313.53013.53213.52445
238379ERZ.63 p-M10x4063M1073.51938.542313.53013.54013.52447
238381ERZ.63 p-M10x5063M1073.51938.542313.53013.55013.52452
238383ERZ.63 p-M10x6363M1073.51938.542313.53013.56313.52453
238385ERZ.63 p-M10x8063M1073.51938.542313.53013.58013.52457
238533ERZ.78 p-M8x1678M890.5234550.5363.5351616162670
238535ERZ.78 p-M8x2078M890.5234550.5363.5351620162673
238537ERZ.78 p-M8x2578M890.5234550.5363.5351625162676
238539ERZ.78 p-M8x3278M890.5234550.5363.5351632162681
238541ERZ.78 p-M8x4078M890.5234550.5363.5351640162686
238543ERZ.78 p-M8x5078M890.5234550.5363.5351650162688
238545ERZ.78 p-M8x6378M890.5234550.5363.5351663162694
238547ERZ.78 p-M8x8078M890.5234550.5363.53516801626102
238551ERZ.78 p-M10x1678M1090.5234550.5363.5351616162682
238553ERZ.78 p-M10x2078M1090.5234550.5363.5351620162685
238555ERZ.78 p-M10x2578M1090.5234550.5363.5351625162691
238557ERZ.78 p-M10x3278M1090.5234550.5363.5351632162698
238559ERZ.78 p-M10x4078M1090.5234550.5363.53516401626108
238561ERZ.78 p-M10x5078M1090.5234550.5363.53516501626120
238563ERZ.78 p-M10x6378M1090.5234550.5363.53516631626124
238565ERZ.78 p-M10x8078M1090.5234550.5363.53516801626127
238573ERZ.78 p-M12x2578M1290.5234550.5363.5351625162670
238575ERZ.78 p-M12x3278M1290.5234550.5363.5351632162673
238577ERZ.78 p-M12x4078M1290.5234550.5363.5351640162675
238579ERZ.78 p-M12x5078M1290.5234550.5363.5351650162679
238581ERZ.78 p-M12x6378M1290.5234550.5363.5351663162685
238583ERZ.78 p-M12x8078M1290.5234550.5363.5351680162688
238723ERZ.95 p-M10x1695M1010926.556.561.54354519161828111
238725ERZ.95 p-M10x2095M1010926.556.561.54354519201828113
238727ERZ.95 p-M10x2595M1010926.556.561.54354519251828115
238729ERZ.95 p-M10x3295M1010926.556.561.54354519321828118
238731ERZ.95 p-M10x4095M1010926.556.561.54354519401828121
238733ERZ.95 p-M10x5095M1010926.556.561.54354519501828128
238735ERZ.95 p-M10x6395M1010926.556.561.54354519631828133
238737ERZ.95 p-M10x8095M1010926.556.561.54354519801828141
238747ERZ.95 p-M12x1695M1210926.556.561.54354519161828113
238749ERZ.95 p-M12x2095M1210926.556.561.54354519201828117
238751ERZ.95 p-M12x2595M1210926.556.561.54354519251828122
238753ERZ.95 p-M12x3295M1210926.556.561.54354519321828125
238755ERZ.95 p-M12x4095M1210926.556.561.54354519401828132
238757ERZ.95 p-M12x5095M1210926.556.561.54354519501828141
238759ERZ.95 p-M12x6395M1210926.556.561.54354519631828151
238761ERZ.95 p-M12x8095M1210926.556.561.54354519801828160
238773ERZ.95 p-M16x2595M1610926.556.561.54354519251828139
238775ERZ.95 p-M16x3295M1610926.556.561.54354519321828146
238777ERZ.95 p-M16x4095M1610926.556.561.54354519401828154
238779ERZ.95 p-M16x5095M1610926.556.561.54354519501828171
238781ERZ.95 p-M16x6395M1610926.556.561.54354519631828184
238783ERZ.95 p-M16x8095M1610926.556.561.54354519801828199
CodeDescriptionRdLDHH1h1h2h3d1ll1Teeth no.Weight
239233ERZ.44 SST-p-M5x1244M55215.530.53424.53.522.51012111817
239235ERZ.44 SST-p-M5x1644M55215.530.53424.53.522.51016111818
239237ERZ.44 SST-p-M5x2044M55215.530.53424.53.522.51020111819
239239ERZ.44 SST-p-M5x2544M55215.530.53424.53.522.51025111820
239241ERZ.44 SST-p-M5x3244M55215.530.53424.53.522.51032111821
239243ERZ.44 SST-p-M5x4044M55215.530.53424.53.522.51040111822
239245ERZ.44 SST-p-M5x5044M55215.530.53424.53.522.51050111823
239253ERZ.44 SST-p-M6x1244M65215.530.53424.53.522.51012111819
239255ERZ.44 SST-p-M6x1644M65215.530.53424.53.522.51016111820
239257ERZ.44 SST-p-M6x2044M65215.530.53424.53.522.51020111821
239259ERZ.44 SST-p-M6x2544M65215.530.53424.53.522.51025111822
239423ERZ.44 SST-p-M6x3244M65215.530.53424.53.522.51032111823
239425ERZ.44 SST-p-M6x4044M65215.530.53424.53.522.51040111824
239427ERZ.44 SST-p-M6x5044M65215.530.53424.53.522.51050111827
239429ERZ.63 SST-p-M6x1663M673.51938.542313.53013.51613.52440
239431ERZ.63 SST-p-M6x2063M673.51938.542313.53013.52013.52441
239433ERZ.63 SST-p-M6x2563M673.51938.542313.53013.52513.52442
239435ERZ.63 SST-p-M6x3263M673.51938.542313.53013.53213.52443
239437ERZ.63 SST-p-M6x4063M673.51938.542313.53013.54013.52444
239439ERZ.63 SST-p-M6x5063M673.51938.542313.53013.55013.52446
239441ERZ.63 SST-p-M6x6363M673.51938.542313.53013.56313.52448
239453ERZ.63 SST-p-M8x1663M873.51938.542313.53013.51613.52442
239455ERZ.63 SST-p-M8x2063M873.51938.542313.53013.52013.52446
239457ERZ.63 SST-p-M8x2563M873.51938.542313.53013.52513.52448
239459ERZ.63 SST-p-M8x3263M873.51938.542313.53013.53213.52450
239643ERZ.63 SST-p-M8x4063M873.51938.542313.53013.54013.52452
239645ERZ.63 SST-p-M8x5063M873.51938.542313.53013.55013.52454
239647ERZ.63 SST-p-M8x6363M873.51938.542313.53013.56313.52458
239673ERZ.78 SST-p-M8x2078M890.5234550.5363.5351620162669
239675ERZ.78 SST-p-M8x2578M890.5234550.5363.5351625162672
239677ERZ.78 SST-p-M8x3278M890.5234550.5363.5351632162676
239679ERZ.78 SST-p-M8x4078M890.5234550.5363.5351640162680
239681ERZ.78 SST-p-M8x5078M890.5234550.5363.5351650162684
239683ERZ.78 SST-p-M8x6378M890.5234550.5363.5351663162689
239685ERZ.78 SST-p-M8x8078M890.5234550.5363.5351680162697
239653ERZ.78 SST-p-M10x2078M1090.5234550.5363.5351620162673
239655ERZ.78 SST-p-M10x2578M1090.5234550.5363.5351625162676
239657ERZ.78 SST-p-M10x3278M1090.5234550.5363.5351632162680
239659ERZ.78 SST-p-M10x4078M1090.5234550.5363.5351640162684
239661ERZ.78 SST-p-M10x5078M1090.5234550.5363.5351650162688
239663ERZ.78 SST-p-M10x6378M1090.5234550.5363.5351663162694
239665ERZ.78 SST-p-M10x8078M1090.5234550.5363.53516801626102
239823ERZ.95 SST-p-M10x2095M1010926.556.561.54354519201828113
239825ERZ.95 SST-p-M10x2595M1010926.556.561.54354519251828115
239827ERZ.95 SST-p-M10x3295M1010926.556.561.54354519321828118
239829ERZ.95 SST-p-M10x4095M1010926.556.561.54354519401828121
239831ERZ.95 SST-p-M10x5095M1010926.556.561.54354519501828128
239833ERZ.95 SST-p-M10x6395M1010926.556.561.54354519631828133
239835ERZ.95 SST-p-M10x8095M1010926.556.561.54354519801828141
239849ERZ.95 SST-p-M12x2095M1210926.556.561.54354519201828117
239851ERZ.95 SST-p-M12x2595M1210926.556.561.54354519251828122
239853ERZ.95 SST-p-M12x3295M1210926.556.561.54354519321828125
239855ERZ.95 SST-p-M12x4095M1210926.556.561.54354519401828132
239857ERZ.95 SST-p-M12x5095M1210926.556.561.54354519501828138
239859ERZ.95 SST-p-M12x6395M1210926.556.561.54354519631828148
239861ERZ.95 SST-p-M12x8095M1210926.556.561.54354519801828160

Instructions of Use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).
* Registered trademark by TEXTRON INC.
Part Number
238365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole l1 Lever length Teeth no High performing lines Sub execution Type of assembly Description

4.51 €

1 Available Same day

Stock

63[Polyamide] Technopolymer63M873.51938.542313.53013.5-M813.56524ErgostyleERZ-pThreaded screwERZ.63 p-M8x63

Loading...

  1. 1

This page is ERZ. - Adjustable handles -Technopolymer steel or stainless steel clamping element, part number 238365.
You can find the detail information about specifications and dimensions on part number 238365.

Variation of this product

Part Number
237135
237155
237156
238373
238375
238377
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole l1 Lever length Teeth no High performing lines Sub execution Type of assembly Description

3.83 €

10 Available 4 Days 63[Polyamide] Technopolymer-M873.51938.542313.53013.510M813.56524ErgostyleERZ-ABlind holeERZ.63 A-M8

4.42 €

1 Available Same day

Stock

78[Polyamide] Technopolymer-M890.5234550.5363.5351614M8168026ErgostyleERZ-ABlind holeERZ.78 A-M8

4.42 €

10 Available 5 Days 78[Polyamide] Technopolymer-M1090.5234550.5363.5351614M10168026ErgostyleERZ-ABlind holeERZ.78 A-M10

3.96 €

1 Available Same day

Stock

63[Polyamide] Technopolymer20M1073.51938.542313.53013.5-M1013.56524ErgostyleERZ-pThreaded screwERZ.63 p-M10x20

4.03 €

1 Available Same day

Stock

63[Polyamide] Technopolymer25M1073.51938.542313.53013.5-M1013.56524ErgostyleERZ-pThreaded screwERZ.63 p-M10x25

4.05 €

1 Available Same day

Stock

63[Polyamide] Technopolymer32M1073.51938.542313.53013.5-M1013.56524ErgostyleERZ-pThreaded screwERZ.63 p-M10x32

Tech Support