Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
225236-C5
Part Number
|
---|
225236-C5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | B | b | Color-finish accessory code | D1 | d1 | Diameter | H | h | l2 | Type of assembly | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.26 € | 1 | Available |
Same day
Stock | M6 | 27.5 | 28 | - | 8 | C5 | - | 16 | 55 | - | 18 | 6.5 | Pass-through hole | - | ESN.55 B-M6-C5 | - |
Loading...
Material | Technopolymer | High performing lines | Ergostyle | Sub execution | ESN. |
---|
This page is ESN. - Single wing nuts -Technopolymer, part number 225236-C5.
You can find the detail information about specifications and dimensions on part number 225236-C5.
Configure
Stock
Basic Attributes
B
D1
H
External diameter
Type
d
D(φ)
L(mm)
b
Color-finish accessory code
d1
Diameter
h
l2
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
225236-C2 |
225236-C3 |
225236-C4 |
225236-C6 |
225241-C1 |
225241-C17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | D (φ) | L (mm) | B | b | Color-finish accessory code | D1 | d1 | Diameter | H | h | l2 | Type of assembly | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.26 € | 1 | Available |
Same day
Stock | M6 | 27.5 | 28 | - | 8 | C2 | - | 16 | 55 | - | 18 | 6.5 | Pass-through hole | - | ESN.55 B-M6-C2 | - | |
3.26 € | 1 | Available |
Same day
Stock | M6 | 27.5 | 28 | - | 8 | C3 | - | 16 | 55 | - | 18 | 6.5 | Pass-through hole | - | ESN.55 B-M6-C3 | - | |
3.26 € | 1 | Available |
Same day
Stock | M6 | 27.5 | 28 | - | 8 | C4 | - | 16 | 55 | - | 18 | 6.5 | Pass-through hole | - | ESN.55 B-M6-C4 | - | |
3.26 € | 1 | Available |
Same day
Stock | M6 | 27.5 | 28 | - | 8 | C6 | - | 16 | 55 | - | 18 | 6.5 | Pass-through hole | - | ESN.55 B-M6-C6 | - | |
3.28 € | 1 | Available |
Same day
Stock | M8 | 27.5 | 28 | - | 8 | C1 | - | 16 | 55 | - | 18 | 6.5 | Pass-through hole | - | ESN.55 B-M8-C1 | - | |
3.28 € | 10 | Available | 4 Days | M8 | 27.5 | 28 | 8 | - | C17 | 16 | - | - | 18 | - | 6.5 | AE Pass-through hole | 55 | ESN.55 B-M8-C17 | 14 |