Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
262165-C17
Part Number
|
---|
262165-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | Material | h (mm) | L (mm) | h1 (mm) | C | Color finish accessory code | d3 | force 3 | force 4 | h2 | l1 | l3 | Wheel base | x | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.52 € | 1 | Available | 4 Days | 600 | Stainless | 68 | 639 | 54 | 28 | C17 | 27.5 | 1200 | 1500 | 20 | 548 | 20.3 | 600 | 86 | AF Pass-through holes | ETH-EP | ETH.28-600-EP-C17 | 335 |
Loading...
d | 10.5 | d2 | 4 | h4 | 15 |
---|---|---|---|---|---|
High performing lines | Ergostyle |
This page is ETH. - Tubular handles -Technopolymer and aluminium, part number 262165-C17.
You can find the detail information about specifications and dimensions on part number 262165-C17.
Configure
Basic Attributes
Type
f(mm)
Material
h(mm)
L(mm)
h1(mm)
C
Color finish accessory code
d3
force 3
force 4
h2
l1
l3
Wheel base
x
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
150917 |
150919 |
150931 |
262165-C2 |
262165-C3 |
262165-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | Material | h (mm) | L (mm) | h1 (mm) | C | Color finish accessory code | d3 | force 3 | force 4 | h2 | l1 | l3 | Wheel base | x | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.22 € | 1 | Available |
Same day
Stock | 600 | Aluminum | 68 | 639 | 54 | 28 | - | 28 | 1200 | 1500 | 20 | 548 | 20.3 | 600 | 86 | Pass-through holes | ETH-CLEAN | ETH.28-600-CLEAN | - | |
42.09 € | 1 | Available |
Same day
Stock | 700 | Aluminum | 68 | 739 | 54 | 28 | - | 28 | 900 | 1200 | 20 | 648 | 20.3 | 700 | 86 | Pass-through holes | ETH-CLEAN | ETH.28-700-CLEAN | - | |
42.97 € | 1 | Available |
Same day
Stock | 300 | Aluminum | 85.5 | 357 | 67 | 35 | - | 35 | 3000 | 3100 | 28 | 251 | 18.5 | 300 | 91 | Pass-through holes | ETH-CLEAN | ETH.35-300-CLEAN | - | |
36.52 € | 1 | Available | 4 Days | 600 | Aluminum | 68 | 639 | 54 | 28 | C2 | 28 | 1200 | 1500 | 20 | 548 | 20.3 | 600 | 86 | Pass-through holes | ETH-EP | ETH.28-600-EP-C2 | - | |
36.52 € | 1 | Available | 4 Days | 600 | Aluminum | 68 | 639 | 54 | 28 | C3 | 28 | 1200 | 1500 | 20 | 548 | 20.3 | 600 | 86 | Pass-through holes | ETH-EP | ETH.28-600-EP-C3 | - | |
36.52 € | 1 | Available | 4 Days | 600 | Aluminum | 68 | 639 | 54 | 28 | C4 | 28 | 1200 | 1500 | 20 | 548 | 20.3 | 600 | 86 | Pass-through holes | ETH-EP | ETH.28-600-EP-C4 | - |