Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
150941
Part Number
|
---|
150941 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | Material | h (mm) | L (mm) | h1 (mm) | C | Color finish accessory code | d3 | force 3 | force 4 | h2 | l1 | l3 | Wheel base | x | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.40 € | 1 | Available | 5 Days | 1000 | Aluminum | 85.5 | 1057 | 67 | 35 | - | 35 | 1200 | 1400 | 28 | 951 | 18.5 | 1000 | 91 | Pass-through holes | ETH-CLEAN | ETH.35-1000-CLEAN | - |
Loading...
d | 10.5 | d2 | 4 | h4 | 15 |
---|---|---|---|---|---|
High performing lines | Ergostyle |
This page is ETH. - Tubular handles -Technopolymer and aluminium, part number 150941.
You can find the detail information about specifications and dimensions on part number 150941.
Configure
Basic Attributes
Color finish accessory code
Type
f(mm)
Material
h(mm)
L(mm)
h1(mm)
C
d3
force 3
force 4
h2
l1
l3
Wheel base
x
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
150917 |
150919 |
150931 |
262151-C1 |
262151-C17 |
262151-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | Material | h (mm) | L (mm) | h1 (mm) | C | Color finish accessory code | d3 | force 3 | force 4 | h2 | l1 | l3 | Wheel base | x | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.22 € | 1 | Available |
Same day
Stock | 600 | Aluminum | 68 | 639 | 54 | 28 | - | 28 | 1200 | 1500 | 20 | 548 | 20.3 | 600 | 86 | Pass-through holes | ETH-CLEAN | ETH.28-600-CLEAN | - | |
42.09 € | 1 | Available |
Same day
Stock | 700 | Aluminum | 68 | 739 | 54 | 28 | - | 28 | 900 | 1200 | 20 | 648 | 20.3 | 700 | 86 | Pass-through holes | ETH-CLEAN | ETH.28-700-CLEAN | - | |
42.97 € | 1 | Available |
Same day
Stock | 300 | Aluminum | 85.5 | 357 | 67 | 35 | - | 35 | 3000 | 3100 | 28 | 251 | 18.5 | 300 | 91 | Pass-through holes | ETH-CLEAN | ETH.35-300-CLEAN | - | |
30.32 € | 1 | Available |
Same day
Stock | 300 | Aluminum | 68 | 339 | 54 | 28 | C1 | 28 | 2400 | 2800 | 20 | 248 | 20.3 | 300 | 86 | Pass-through holes | ETH-EP | ETH.28-300-EP-C1 | - | |
30.32 € | 1 | Available | 4 Days | 300 | Stainless | 68 | 339 | 54 | 28 | C17 | 27.5 | 2400 | 2800 | 20 | 248 | 20.3 | 300 | 86 | AF Pass-through holes | ETH-EP | ETH.28-300-EP-C17 | 235 | |
30.32 € | 1 | Available | 4 Days | 300 | Aluminum | 68 | 339 | 54 | 28 | C2 | 28 | 2400 | 2800 | 20 | 248 | 20.3 | 300 | 86 | Pass-through holes | ETH-EP | ETH.28-300-EP-C2 | - |