• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ETK. - Three-arm handwheel -Technopolymer

ETK. - Three-arm handwheel -Technopolymer

The three equidistant arms (120°) offer a perfect grip and the greatest operational easiness, also to disabled people. The rounded lines, the special compact and ergonomic shape of ETK. handwheel design together with the absence of cavities offer an excellent level of safety for hands during the steering operations.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
207731-C1
207731-C2
207731-C3
207731-C4
207731-C5
207731-C6
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color finish accessory code Description

93.57 €

5 Days C1ETK.400+I A-20-C1

93.57 €

5 Days C2ETK.400+I A-20-C2

93.57 €

5 Days C3ETK.400+I A-20-C3

93.57 €

5 Days C4ETK.400+I A-20-C4

93.57 €

5 Days C5ETK.400+I A-20-C5

93.57 €

5 Days C6ETK.400+I A-20-C6

Loading...

  1. 1

Basic information

D(Ø) 400 Material Handle Technopolymer Material Grip Technopolymer
L(mm) 54 d1(Ø) 35 d(Ø) 20
h(mm) 38 H(mm) 65 B 28
d2 33 d4 80 d5 70
External diameter 400 h1 14 l 12
R 178 Hole 20 torque1 320
work3 18 Sub execution ETK. Handle revolving handle
High performing lines Ergostyle Type of assembly Plain hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support