Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
223241-C17
Part Number
|
---|
223241-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | B | b | Color-finish accessory code | D1 | d1 | d2 | d3 | Diameter | H | h | High performing lines | L1 | l2 | l3 | Torque 1 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.96 € | 10 | Available | 4 Days | M8 | - | [Polyamide] Technopolymer | 55 | 28 | 8 | - | C17 | 16 | - | - | - | - | 18 | - | Ergostyle | - | 6.5 | - | 26 | AE Pass-through hole | EWN-B | - | 55 | EWN.55 B-M8-C17 | 19 |
Loading...
Configure
Basic Attributes
l(mm)
Material
b
d1
d2
d3
Diameter
h
L1
l3
Material 2
Type
d
D(φ)
L(mm)
B
Color-finish accessory code
D1
H
High performing lines
l2
Torque 1
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes