Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
223406-C6
Part Number
|
---|
223406-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | B | b | Color-finish accessory code | D1 | d1 | d2 | d3 | Diameter | H | h | High performing lines | L1 | l2 | l3 | Torque 1 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.97 € | 10 | Available | 4 Days | M8 | - | [Polyamide] Technopolymer | 70 | 36 | - | 10 | C6 | - | 20 | - | - | 70 | - | 20 | Ergostyle | - | 8 | - | 45 | Pass-through hole | EWN-B | - | - | EWN.70 B-M8-C6 | - |
Loading...
Configure
Basic Attributes
l(mm)
Material
B
D1
d2
d3
H
L1
l3
Material 2
External diameter
Type
d
D(φ)
L(mm)
b
Color-finish accessory code
d1
Diameter
h
High performing lines
l2
Torque 1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes