Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
223746-C5
Part Number
|
---|
223746-C5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | B | b | Color-finish accessory code | D1 | d1 | d2 | d3 | Diameter | H | h | High performing lines | L1 | l2 | l3 | Torque 1 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.27 € | 10 | Available | 4 Days | M8 | 40 | [Polyamide] Technopolymer | 63 | 32 | - | 9 | C5 | - | 19 | - | - | 63 | - | - | Ergostyle | - | 7.5 | - | 32 | Threaded screw | EWN-p | - | - | EWN.63 p-M8x40-C5 | - |
Loading...
Configure
Basic Attributes
Material
B
D1
d2
d3
H
h
L1
l3
Material 2
External diameter
Type
d
l(mm)
D(φ)
L(mm)
b
Color-finish accessory code
d1
Diameter
High performing lines
l2
Torque 1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes