Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
223221-C6
Part Number
|
---|
223221-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | B | b | Color-finish accessory code | D1 | d1 | d2 | d3 | Diameter | H | h | High performing lines | L1 | l2 | l3 | Torque 1 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 10 | Available | 4 Days | M6 | - | [Polyamide] Technopolymer | 47 | 24 | - | 7 | C6 | - | 13.5 | - | - | 50 | - | 12 | Ergostyle | - | 5.5 | - | 11 | Pass-through hole | EWN-B | - | - | EWN.48 B-M6-C6 | - |
Loading...
Configure
Basic Attributes
l(mm)
Material
B
D1
d2
d3
H
L1
l3
Material 2
External diameter
Type
d
D(φ)
L(mm)
b
Color-finish accessory code
d1
Diameter
h
High performing lines
l2
Torque 1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes