Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
222013
Part Number
|
---|
222013 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | b | d1 | d2 | Diameter | h | High performing lines | l2 | l3 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.27 € | 10 | Available | 4 Days | M8 | - | 48 | 24 | 7 | 13.5 | 8.4 | 50 | 13 | Ergostyle | 6 | 22 | Pass-through hole | EWNM-SST-FP | EWNM-SST-48-FP-M8 |
Loading...
Material | Stainless steel |
---|
This page is EWNM-SST - Wing nuts -Stainless steel, part number 222013.
You can find the detail information about specifications and dimensions on part number 222013.
Configure
Basic Attributes
l(mm)
Type
d
D(φ)
L(mm)
b
d1
d2
Diameter
h
High performing lines
l2
l3
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
222004 |
222011 |
222012 |
222014 |
222021 |
222022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | b | d1 | d2 | Diameter | h | High performing lines | l2 | l3 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.56 € | 10 | Available | 4 Days | M6 | - | 40 | 21 | 6.5 | 13.5 | - | 40 | 12 | Ergostyle | 5.5 | - | Blind hole | EWNM-SST | EWNM-SST-40-M6 | |
15.27 € | 10 | Available | 4 Days | M6 | - | 48 | 24 | 7 | 13.5 | 6.4 | 50 | 10 | Ergostyle | 6 | 22 | Pass-through hole | EWNM-SST-FP | EWNM-SST-48-FP-M6 | |
15.20 € | 10 | Available | 4 Days | M6 | - | 48 | 24 | 7 | 13.5 | - | 50 | 15 | Ergostyle | 6 | - | Blind hole | EWNM-SST | EWNM-SST-48-M6 | |
15.20 € | 10 | Available | 4 Days | M8 | - | 48 | 24 | 7 | 13.5 | - | 50 | 15 | Ergostyle | 6 | - | Blind hole | EWNM-SST | EWNM-SST-48-M8 | |
19.65 € | 10 | Available | 4 Days | M8 | - | 55 | 28 | 8 | 16 | 8.4 | 55 | 13 | Inox | 7 | 25 | Pass-through hole | EWNM-SST-FP | EWNM-SST-55-FP-M8 | |
19.65 € | 10 | Available | 4 Days | M8 | - | 55 | 28 | 8 | 16 | - | 55 | 18 | Inox | 7 | - | Blind hole | EWNM-SST | EWNM-SST-55-M8 |