Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
222014
Part Number
|
---|
222014 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | b | d1 | d2 | Diameter | h | High performing lines | l2 | l3 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.20 € | 10 | Available | 4 Days | M8 | - | 48 | 24 | 7 | 13.5 | - | 50 | 15 | Ergostyle | 6 | - | Blind hole | EWNM-SST | EWNM-SST-48-M8 |
Loading...
Material | Stainless steel |
---|
Configure
Basic Attributes
l(mm)
d2
l3
Type
d
D(φ)
L(mm)
b
d1
Diameter
h
High performing lines
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes