Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
222105
Part Number
|
---|
222105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | b | d1 | d2 | Diameter | h | High performing lines | l2 | l3 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.72 € | 10 | Available | 4 Days | M5 | 25 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | Ergostyle | 5.5 | - | Threaded screw | EWNM-SST-p | EWNM.40-SST-pM5x25 |
Loading...
Material | Stainless steel |
---|
This page is EWNM-SST - Wing nuts -Stainless steel, part number 222105.
You can find the detail information about specifications and dimensions on part number 222105.
Configure
Basic Attributes
d2
h
l3
Type
d
l(mm)
D(φ)
L(mm)
b
d1
Diameter
High performing lines
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
222004 |
222011 |
222012 |
222111 |
222113 |
222115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | b | d1 | d2 | Diameter | h | High performing lines | l2 | l3 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.56 € | 10 | Available | 4 Days | M6 | - | 40 | 21 | 6.5 | 13.5 | - | 40 | 12 | Ergostyle | 5.5 | - | Blind hole | EWNM-SST | EWNM-SST-40-M6 | |
15.27 € | 10 | Available | 4 Days | M6 | - | 48 | 24 | 7 | 13.5 | 6.4 | 50 | 10 | Ergostyle | 6 | 22 | Pass-through hole | EWNM-SST-FP | EWNM-SST-48-FP-M6 | |
15.20 € | 10 | Available | 4 Days | M6 | - | 48 | 24 | 7 | 13.5 | - | 50 | 15 | Ergostyle | 6 | - | Blind hole | EWNM-SST | EWNM-SST-48-M6 | |
25.85 € | 10 | Available | 4 Days | M6 | 16 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | Inox | 5.5 | - | Threaded screw | EWNM-SST-p | EWNM.40-SST-pM6x16 | |
26.97 € | 10 | Available | 4 Days | M6 | 20 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | Ergostyle | 5.5 | - | Threaded screw | EWNM-SST-p | EWNM.40-SST-pM6x20 | |
27.72 € | 10 | Available | 4 Days | M6 | 25 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | Ergostyle | 5.5 | - | Threaded screw | EWNM-SST-p | EWNM.40-SST-pM6x25 |