Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
224646-C2
Part Number
|
---|
224646-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | b | Color-finish accessory code | d1 | d2 | Diameter | High performing lines | l1 | l2 | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.25 € | 10 | Available | 4 Days | M8 | 20 | Stainless steel | 55 | 28 | 8 | C2 | 16 | 5 | 55 | Ergostyle | 1.8 | 6.5 | EWN-SST-p-PO | EWN.55-SST-p-M8x20-PO-C2 |
Loading...
Type of assembly | Threaded screw |
---|
Configure
Basic Attributes
Type
d
l(mm)
Material
D(φ)
L(mm)
b
Color-finish accessory code
d1
d2
Diameter
High performing lines
l1
l2
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes