Manufacturer part number: 11131
Brand: ELESA
Price: 84.92 €
Delivery time: Same day
e: 97
f: 127
f': 127
Wheel base: 127
L: 153
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11131
A | 20 | B | 19.5 | C | 30.5 |
---|---|---|---|---|---|
d | M12 | d' | 12.5 | H | 55 |
l | 50 | l1 | 30 | m | 13 |
s | 63 | torque 1 | 12 | Material | Technopolymer |
This page is HCV-E - Column level indicators -with MIN level electrical sensor connector with side output technopolymer, part number 11131.
You can find the detail information about specifications and dimensions on part number 11131.
Part Number |
---|
11132 |
11133 |
11135 |
11136 |
11137 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | e | f | f' | Wheel base | L | Description |
---|---|---|---|---|---|---|---|---|---|---|
102.15 € | 1 | Available |
Same day
Stock | 97 | 127 | 127 | 127 | 153 | HCV.127-E-NC-M12 | |
98.25 € | 1 | Available |
Same day
Stock | 97 | 127 | 127 | 127 | 153 | HCV.127-E-SW-M12 | |
89.65 € | 1 | Available |
Same day
Stock | 224 | 254 | 254 | 254 | 280 | HCV.254-E-NO-M12 | |
107.45 € | 1 | Available |
Same day
Stock | 224 | 254 | 254 | 254 | 280 | HCV.254-E-NC-M12 | |
104.17 € | 1 | Available |
Same day
Stock | 224 | 254 | 254 | 254 | 280 | HCV.254-E-SW-M12 |