HCV-ST - Column level indicators -with MAX temperature electrical sensor

HCV-ST - Column level indicators -with MAX temperature electrical sensor
  • Volume Discount
Column level indicators with MAX temp. electrical sensor in transparent polyamide-base technopolymer, screws, nuts and washers in polished zinc-plated steel, step-shaped packing rings for sealing on the tank wall and underhead O-ring of the screw in NBR synthetic rubber, float in technopolymer, bracket with watertight sensor in glass fibre reinforced polyamide-based technopolymer, adjustable connector and white lacquered aluminium contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11112
11113
11122
11123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
e f f' Wheel base L l1 Description

104.61 €

1 Available Same day

Stock

9712712712715378.5HCV.127-ST-NO-M12

104.61 €

1 Available Same day

Stock

9712712712715378.5HCV.127-ST-NC-M12

110.77 €

1 Available Same day

Stock

224254254254280205.5HCV.254-ST-NO-M12

110.77 €

1 Available Same day

Stock

224254254254280205.5HCV.254-ST-NC-M12

Loading...

  1. 1

Basic information

A 20 B 19.5 C 30.5
d M12 d' 12.5 H 55
l 20 m 13 torque 1 12
Material Technopolymer

Tech Support