Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11364
f(mm) | 254 | A | 21 | B | 18 |
---|---|---|---|---|---|
C | 35 | d | M12 | d' | 12.5 |
Diameter | M12 | f' | 254 | L | 291 |
l1 | 32 | l2 | 225 | m* | 46 |
Material | Technopolymer | torque 1 | 6 | n | 140 |
r | 18.5 | Description | HCX.254-LT-M12 |
This page is HCX-LT - Column level indicator -with float for indirect level reading technopolymer, part number 11364.
You can find the detail information about specifications and dimensions on part number 11364.