Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
111351 |
111361-R |
111371 |
111381-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | C | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.71 € 9.64 € | 1 | Available |
Same day
Stock | 127 | 23 | 31 | 80 | 127 | 161 | 23 | 17 | - | - | HCX.127-VT-M12 | |
31.97 € 15.35 € | 1 | Available |
Same day
Stock | 127 | 23 | 31 | 80 | 127 | 161 | 23 | 17 | 32÷210 | 0÷100 | HCX.127/T-VT-M12 | |
50.38 € 24.18 € | 1 | Available |
Same day
Stock | 254 | 21 | 35 | 203 | 254 | 291 | 26 | 18.5 | - | - | HCX.254-VT-M12 | |
61.84 € 29.68 € | 1 | Available |
Same day
Stock | 254 | 21 | 35 | 203 | 254 | 291 | 26 | 18.5 | 32÷210 | 0÷100 | HCX.254/T-VT-M12 |
Loading...
B | 18 | d | M12 | d' | 12.5 |
---|---|---|---|---|---|
Diameter | M12 | Material | Technopolymer | torque 1 | 6 |
High performing lines | SUPER-Technopolymer |
Configure
Stock
Basic Attributes
f(mm)
A
C
e
f'
L
m
r
Thermometer scale °F
Thermometer scale °C
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes