Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
111151 |
111152 |
111161 |
111162 |
111171 |
111172 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | d' | e | f' | L | l1 | torque 1 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
153.67 € 73.76 € | 1 | Available |
Same day
Stock | 76 | 10.5 | 41 | 76 | 108 | 17 | 12 | HCY.76-E-ST-NO-M12 | |
159.72 € 76.67 € | 1 | Available |
Same day
Stock | 76 | 10.5 | 41 | 76 | 108 | 17 | 12 | HCY.76-E-ST-NC-M12 | |
165.77 € 79.57 € | 1 | Available |
Same day
Stock | 127 | 12.5 | 93 | 127 | 159 | 29 | 12 | HCY.127-E-ST-NO-M12 | |
171.82 € | 1 | Available | 4 Days | 127 | 12.5 | 93 | 127 | 159 | 29 | 12 | HCY.127-E-ST-NC-M12 | |
204.49 € 98.16 € | 1 | Available |
Same day
Stock | 254 | 12.5 | 219 | 254 | 286 | 29 | 10 | HCY.254-E-ST-NO-M12 | |
210.54 € 101.06 € | 1 | Available |
Same day
Stock | 254 | 12.5 | 219 | 254 | 286 | 29 | 10 | HCY.254-E-ST-NC-M12 |
Loading...
A | 22 | A1 | 16 | B | 29 |
---|---|---|---|---|---|
C | 32 | d | M12 | Diameter | M12 |
H | 46 | h1 | 37 | l | 40 |
m | 16 | Material | Technopolymer | r | 20 |
Configure
Stock
Basic Attributes
f(mm)
d'
e
f'
L
l1
torque 1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes