Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11389-R
Part Number
|
---|
11389-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | B | C | d | d' | Diameter | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.48 € | 1 | Available |
Same day
Stock | 254 | 15 | 24 | M12 | 12.5 | M12 | 203 | 254 | 278 | 25 | 12.5 | 32÷210 | 0÷100 | HCZ/T | HCZ.254/T |
Loading...
A | 22 | Material | Technopolymer | torque 1 | 12 |
---|---|---|---|---|---|
High performing lines | SUPER-Technopolymer |
This page is HCZ. - Column level indicators -with or without protection frame technopolymer, part number 11389-R.
You can find the detail information about specifications and dimensions on part number 11389-R.
Configure
Stock
Basic Attributes
Type
f(mm)
B
C
d
d'
Diameter
e
f'
L
m
r
Thermometer scale °F
Thermometer scale °C
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11385 |
11386 |
11388 |
11392 |
11393-R |
11395 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | B | C | d | d' | Diameter | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.24 € | 1 | Available |
Same day
Stock | 127 | 15 | 22 | M12 | 12.5 | M12 | 80 | 127 | 150 | 23 | 11.5 | - | - | HCZ. | HCZ.127 | |
22.53 € | 1 | Available | 5 Days | 127 | 15 | 22 | M12 | 12.5 | M12 | 80 | 127 | 150 | 23 | 11.5 | 32÷210 | 0÷100 | HCZ/T | HCZ.127/T | |
29.83 € | 1 | Available |
Same day
Stock | 254 | 15 | 24 | M12 | 12.5 | M12 | 203 | 254 | 278 | 25 | 12.5 | - | - | HCZ. | HCZ.254 | |
18.88 € | 1 | Available |
Same day
Stock | 76 | 17.5 | 27 | M10 | 10.5 | M10 | 40 | 76 | 105 | 18 | 14.5 | - | - | HCZ-P | HCZ.76-P | |
26.80 € | 1 | Available |
Same day
Stock | 76 | 17.5 | 27 | M10 | 10.5 | M10 | 40 | 76 | 105 | 18 | 14.5 | 68÷210 | 20÷100 | HCZ/T-P | HCZ.76/T-P | |
21.41 € | 1 | Available |
Same day
Stock | 127 | 17.5 | 27 | M12 | 12.5 | M12 | 80 | 127 | 156 | 23 | 14.5 | - | - | HCZ-P | HCZ.127-P |