Manufacturer part number: 120055
Brand: ELESA
Price: 4.82 €
Delivery time: Same day
L: 86 mm
d1: 20
h: 48
l1: 7
Description: I.149/85-M10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
120055
d | M10 | Material | Duroplast | D(φ) | 34 |
---|---|---|---|---|---|
Type of assembly | Blind hole |
This page is I.149 - Tapered handles -Duroplast, part number 120055.
You can find the detail information about specifications and dimensions on part number 120055.
Part Number |
---|
120035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | d1 | h | l1 | Description |
---|---|---|---|---|---|---|---|---|---|
3.83 € | 1 | Available |
Same day
Stock | 67 | 19 | 40 | 8 | I.149/65-M10 |