I.168 SOFT - Knurled handle -Soft-touch technopolymer

I.168 SOFT - Knurled handle -Soft-touch technopolymer
  • Volume Discount
Knurled handle
Glass-fibre reinforced polyamide based (PA) technopolymer coated with "soft-touch" thermoplastic elastomer (TPE), hardness 90 Shore A, black colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Brass boss, plain blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120402

Part Number
120402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.13 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

d 6 Material Technopolymer D(φ) 30
L(mm) 60 d1 13 f M4
h 28 h1 5 High performing lines Soft
l1 14 Type of assembly Blind hole Description I.168/60 B-6-SOFT

This page is I.168 SOFT - Knurled handle -Soft-touch technopolymer, part number 120402.
You can find the detail information about specifications and dimensions on part number 120402.

Tech Support