I.218 - Shaped handle -Duroplast

I.218 - Shaped handle -Duroplast
  • Volume Discount
Shaped handle
Phenolic based (PF) Duroplast, black colour, glossy finish.
threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20801

Part Number
20801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.76 €

25 Available 4 Days

Loading...

  1. 1

Basic information

d M10 Material Duroplast L(mm) 62
d1 18 h 25 l1 4
Type of assembly Blind hole Description I.218/60-M10

Tech Support