Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22412
Part Number
|
---|
22412 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | h | High performing lines | s | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.07 € | 1 | Available |
Same day
Stock | M8 | 15 | [Phenol] Duroplast | 21 | 50 | 17 | - | - | Inox | 5 | Threaded screw | I.281+x-SST | I.281/50+x-M8-SST |
Loading...
This page is I.281 - Cylindrical revolving handles -Duroplast, part number 22412.
You can find the detail information about specifications and dimensions on part number 22412.
Configure
Stock
Basic Attributes
Material
d2
h
Type
d
l(mm)
D(φ)
L(mm)
d1
High performing lines
s
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22321 |
22401 |
22411 |
22421 |
22501 |
22511 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | h | High performing lines | s | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.44 € | 1 | Available |
Same day
Stock | M6 | 8 | [Phenol] Duroplast | 18 | 45 | 15 | - | - | - | 4 | Threaded screw | I.281+x+Gh | I.281/40+x-M6+Gh | |
2.60 € | 50 | Available | 4 Days | 10 | - | [Phenol] Duroplast | 21 | 49 | 17 | 14 | 43 | - | - | Blind hole | I.281 | I.281/50 | |
7.90 € | 1 | Available |
Same day
Stock | M8 | 15 | [Phenol] Duroplast | 21 | 50 | 17 | - | - | - | 5 | Threaded screw | I.281+x | I.281/50+x-M8 | |
9.99 € | 1 | Available |
Same day
Stock | M8 | 10 | [Phenol] Duroplast | 21 | 55 | 17 | - | - | - | 5 | Threaded screw | I.281+x+Gh | I.281/50+x-M8+Gh | |
2.97 € | 1 | Available |
Same day
Stock | 12 | - | [Phenol] Duroplast | 23 | 64 | 19 | 16 | 56 | - | - | Blind hole | I.281 | I.281/65 | |
9.44 € | 1 | Available |
Same day
Stock | M8 | 17 | [Phenol] Duroplast | 23 | 65 | 19 | - | - | - | 6 | Threaded screw | I.281+x | I.281/65+x-M8 |