Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
120646
Part Number
|
---|
120646 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | High performing lines | l1 | l2 | s | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.79 € | 1 | Available |
Same day
Stock | M8 | 15 | [Polyamide] Technopolymer | 23 | 73 | 19 | - | 24 | - | 4 | I.621+x | I.621/73+x-M8 |
Loading...
Type of assembly | Threaded screw |
---|
This page is I.621+x - Revolving handles -Technopolymer, part number 120646.
You can find the detail information about specifications and dimensions on part number 120646.
Configure
Stock
Basic Attributes
Material
High performing lines
l2
Type
d
l(mm)
D(φ)
L(mm)
d1
l1
s
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
120622 |
120623 |
120624 |
120647 |
120648 |
120649 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | d1 | High performing lines | l1 | l2 | s | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.86 € | 1 | Available |
Same day
Stock | M8 | 13 | [Polyamide] Technopolymer | 15.5 | 45 | 13 | - | 15 | - | 4 | I.621+x | I.621/45+x-M8 | |
7.92 € | 1 | Available |
Same day
Stock | M6 | 13 | [Polyamide] Technopolymer | 15.5 | 45 | 13 | Inox | 15 | - | 3 | I.621+x-SST | I.621/45+x-M6-SST | |
7.92 € | 1 | Available |
Same day
Stock | M8 | 15 | Stainless steel | 15.5 | 45 | 13 | Inox | 15 | - | 4 | I.621+x-SST | I.621/45+x-M8-SST | |
5.96 € | 1 | Available |
Same day
Stock | M10 | 15 | [Polyamide] Technopolymer | 23 | 73 | 19 | - | 24 | - | 4 | I.621+x | I.621/73+x-M10 | |
11.33 € | 1 | Available |
Same day
Stock | M8 | 15 | [Polyamide] Technopolymer | 23 | 73 | 19 | Inox | 24 | - | 4 | I.621+x-SST | I.621/73+x-M8-SST | |
11.33 € | 1 | Available |
Same day
Stock | M10 | 15 | Stainless steel | 23 | 73 | 19 | Inox | 24 | - | 4 | I.621+x-SST | I.621/73+x-M10-SST |