IEL.N SOFT - Mushroom handles -Soft-touch technopolymer

IEL.N SOFT - Mushroom handles -Soft-touch technopolymer
  • Volume Discount
Mushroom handles
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Plain blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26642
26661
26662
26663
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d L
(mm)
d1 h Description

5.72 €

10 Available 4 Days 12472834IEL.47 N-12 SOFT

5.72 €

10 Available 4 Days 10652350IEL.65 N-10 SOFT

5.72 €

10 Available 4 Days 12652350IEL.65 N-12 SOFT

5.72 €

10 Available 4 Days 14652330IEL.65 N-14 SOFT

Loading...

  1. 1

Basic information

Material Technopolymer D(φ) 45 High performing lines Soft
Type of assembly Blind hole

Tech Support