IF. - Cylindrical handles -with protection technopolymer (26824)

IF. - Cylindrical handles -with protection technopolymer 26824
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 26824

Brand: ELESA

Price: 12.83

Delivery time: 5 Days


Technical Data:

d: M8

l: 20 mm

h: -

Type of assembly: Threaded screw

Sub execution: IF-p


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26824

Part Number
26824
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
h Type of assembly Sub execution Description

12.83 €

1 Available 5 Days M820-Threaded screwIF-pIF.112 p-M8x20

Loading...

  1. 1

Basic information

Material Technopolymer D(φ) 30 L(mm) 112
d1 64 l1 4

This page is IF. - Cylindrical handles -with protection technopolymer, part number 26824.
You can find the detail information about specifications and dimensions on part number 26824.

Variation of this product

Part Number
26801
26802
26834
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
h Type of assembly Sub execution Description

12.83 €

1 Available 5 Days M8-20Blind holeIF-BIF.112 B-M8

12.83 €

1 Available Same day

Stock

M10-18Blind holeIF-BIF.112 B-M10

12.83 €

1 Available 4 Days M1020-Threaded screwIF-pIF.112 p-M10x20

Tech Support