Manufacturer part number: 27001
Brand: ELESA
Price: 4.16 €
Delivery time: 4 Days
d: 8
D: 27 φ
L: 42 mm
d1: 15
h: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27001
Material | Technopolymer | Type of assembly | Blind hole |
---|
This page is IH.N - Tapered handles -Technopolymer with lens, part number 27001.
You can find the detail information about specifications and dimensions on part number 27001.
Part Number |
---|
27101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | D (φ) | L (mm) | d1 | h | S | Description |
---|---|---|---|---|---|---|---|---|---|---|---|
4.42 € | 25 | Available | 4 Days | 10 | 32 | 49 | 18 | 25 | 25 | IH.50 N-10 |