IZN.380 - Knurled control knobs -Technopolymer (29001)

IZN.380 - Knurled control knobs -Technopolymer 29001
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 29001

Brand: ELESA

Price: 6.58

Delivery time: Same day


Technical Data:

d: 6

l: 5 mm

D: 32 φ

L: 26 mm

d1: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29001

Part Number
29001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
d1 d2 d3 d4 Diameter F f h h1 h2 h3 L1 R s Sub execution Description

6.58 €

4.61 €

1 Available Same day

Stock

653226151921-30-31689----IZN.380IZN.380/32 A-6

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Plain hole and keyway

This page is IZN.380 - Knurled control knobs -Technopolymer, part number 29001.
You can find the detail information about specifications and dimensions on part number 29001.

Variation of this product

Part Number
29016
29021
30001
30016
30021
30101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
d1 d2 d3 d4 Diameter F f h h1 h2 h3 L1 R s Sub execution Description

10.78 €

1 Available 5 Days 653226151921-303831689632-0.8IZN.380+FGSIZN.380/32 A-6+FGS-10/40

10.63 €

1 Available Same day

Stock

653226151921-303831689632-0.8IZN.380+KIZN.380/32 A-6+K

6.93 €

1 Available Same day

Stock

663729152527-35-3161010----IZN.380IZN.380/36 A-6

11.22 €

1 Available 4 Days 663729152527-35453161010736-1IZN.380+FGSIZN.380/36 A-6+FGS-10/40

11.09 €

1 Available Same day

Stock

663729152527-35453161010736-1IZN.380+KIZN.380/36 A-6+K

8.25 €

1 Available Same day

Stock

874232182931-40-4171111----IZN.380IZN.380/40 A-8

Tech Support