Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32431
Part Number
|
---|
32431 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.96 € | 1 | Available |
Same day
Stock | 6 | - | 56.5 | C9 | 10 | 3300 | 33 | - | 18 | 21.5 | 27 | 15 | Blind hole | L.652-B | L.652/55 B-6-C9 | - |
Loading...
Material | Technopolymer |
---|
This page is L.652 - T-Handles -Technopolymer, part number 32431.
You can find the detail information about specifications and dimensions on part number 32431.
Configure
Stock
Basic Attributes
l(mm)
H1
Type
d
L(mm)
Color-finish accessory code
d2
Force unit
H
h
h1
l2
S
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32423 |
32424 |
32425 |
32432 |
32432-C6 |
32433 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.30 € | 5 | Available | 4 Days | M5 | 20 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x20 | - | |
3.50 € | 5 | Available | 5 Days | M6 | 25 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M6x25 | - | |
2.98 € | 5 | 4 Days | M5 | 16 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x16 | - | ||
4.73 € | 1 | Available |
Same day
Stock | M8 | - | 56.5 | C9 | - | 3300 | 33 | - | 20 | 21.5 | - | 15 | Blind hole | L.652-B | L.652/55 B-M8-C9 | - | |
4.73 € | 5 | Available | 4 Days | M8 | - | 56.5 | C6 | - | 3300 | 20 | 21.5 | - | - | - | 15 | AG Blind hole | L.652-B | L.652/55 B-M8-C6 | 28 | |
3.63 € | 1 | Available |
Same day
Stock | M6 | 20 | 56.5 | - | - | 2500 | 33 | - | - | 21.5 | - | 15 | Threaded screw | L.652-p | L.652/55 p-M6x20 | - |