Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32440
Part Number
|
---|
32440 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.43 € | 5 | Available | 4 Days | M8 | 20 | 68.5 | - | - | 3300 | 37 | - | - | 24.5 | - | 16.5 | Threaded screw | L.652-p | L.652/67 p-M8x20 | - |
Loading...
Material | Technopolymer |
---|
This page is L.652 - T-Handles -Technopolymer, part number 32440.
You can find the detail information about specifications and dimensions on part number 32440.
Configure
Basic Attributes
Color-finish accessory code
d2
H1
h
l2
Type
d
l(mm)
L(mm)
Force unit
H
h1
S
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32423 |
32424 |
32425 |
32441 |
32442 |
32443 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.43 € | 5 | Available | 4 Days | M5 | 20 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x20 | - | |
3.65 € | 5 | Available | 5 Days | M6 | 25 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M6x25 | - | |
3.10 € | 5 | 4 Days | M5 | 16 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x16 | - | ||
4.71 € | 5 | Available | 4 Days | 6 | - | 68.5 | C9 | 11 | 4500 | 37 | - | 20 | 24.5 | 30 | 16.5 | Blind hole | L.652-B | L.652/67 B-6-C9 | - | |
4.54 € | 5 | Available | 4 Days | M8 | 30 | 68.5 | - | - | 3300 | 37 | - | - | 24.5 | - | 16.5 | Threaded screw | L.652-p | L.652/67 p-M8x30 | - | |
4.71 € | 1 | Available |
Same day
Stock | 8 | - | 68.5 | C9 | 11 | 4500 | 37 | - | 20 | 24.5 | 30 | 16.5 | Blind hole | L.652-B | L.652/67 B-8-C9 | - |