Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32480
Part Number
|
---|
32480 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.23 € | 1 | Available | 4 Days | M12 | - | 94 | C9 | - | 8000 | 46 | - | 18 | 28.5 | - | 21 | Blind hole | L.652-B | L.652/95 B-M12-C9 | - |
Loading...
Material | Technopolymer |
---|
This page is L.652 - T-Handles -Technopolymer, part number 32480.
You can find the detail information about specifications and dimensions on part number 32480.
Configure
Basic Attributes
l(mm)
d2
H1
l2
Type
d
L(mm)
Color-finish accessory code
Force unit
H
h
h1
S
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32420-C6 |
32421 |
32423 |
32424 |
32425 |
32943 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.87 € | 5 | Available | 8 Days | M5 | - | 41 | C6 | - | 2400 | 16 | 18.5 | - | - | - | 13 | AG Blind hole | L.652-B | L.652/40 B-M5-C6 | 17 | |
3.81 € | 1 | Available |
Same day
Stock | 6 | - | 41 | C9 | 9 | 2500 | 28 | - | 18 | 18.5 | 23 | 13 | Blind hole | L.652-B | L.652/40 B-6-C9 | - | |
3.43 € | 5 | Available | 4 Days | M5 | 20 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x20 | - | |
3.65 € | 5 | Available | 5 Days | M6 | 25 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M6x25 | - | |
3.10 € | 5 | 4 Days | M5 | 16 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x16 | - | ||
7.79 € | 1 | Available | 4 Days | M12 | 30 | 94 | - | - | 6000 | 46 | - | - | 28.5 | - | 21 | Threaded screw | L.652-p | L.652/95 p-M12x30 | - |