Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32461
Part Number
|
---|
32461 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.93 € | 1 | Available |
Same day
Stock | M10 | 20 | 82 | - | - | 5000 | 41.5 | - | - | 25 | - | 20 | Threaded screw | L.652-p | L.652/80 p-M10x20 | - |
Loading...
Material | Technopolymer |
---|
This page is L.652 - T-Handles -Technopolymer, part number 32461.
You can find the detail information about specifications and dimensions on part number 32461.
Configure
Stock
Basic Attributes
Color-finish accessory code
d2
H1
h
l2
Type
d
l(mm)
L(mm)
Force unit
H
h1
S
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32423 |
32424 |
32425 |
32462 |
32471 |
32476 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | L (mm) | Color-finish accessory code | d2 | Force unit | H | H1 | h | h1 | l2 | S | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.30 € | 5 | Available | 4 Days | M5 | 20 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x20 | - | |
3.50 € | 5 | Available | 5 Days | M6 | 25 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M6x25 | - | |
2.98 € | 5 | 4 Days | M5 | 16 | 41 | - | - | 2500 | 28 | - | - | 18.5 | - | 13 | Threaded screw | L.652-p | L.652/40 p-M5x16 | - | ||
4.97 € | 5 | Available | 4 Days | M10 | 30 | 82 | - | - | 5000 | 41.5 | - | - | 25 | - | 20 | Threaded screw | L.652-p | L.652/80 p-M10x30 | - | |
7.44 € | 1 | Available |
Same day
Stock | 6 | - | 94 | C9 | 13 | 8000 | 46 | - | 25 | 28.5 | 33 | 21 | Blind hole | L.652-B | L.652/95 B-6-C9 | - | |
7.77 € | 1 | Available | 4 Days | M8 | - | 94 | C9 | 13 | 8000 | 25 | 28.5 | - | - | 33 | 21 | AG Blind hole | L.652-B | L.652/95 B-M8-C9 | 72 |