Manufacturer part number: 32533
Brand: ELESA
Price: 9.85 €
Delivery time: 4 Days
l: - mm
d: M6 mm
L: 67
H: 41
h1: 29
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32533
Part Number
|
---|
32533 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l (mm) | d (mm) | L | H | h1 | h2 | d1 | h | Hole | S | Teeth no | Threaded screw | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.85 € | 1 | Available | 4 Days | - | M6 | 67 | 41 | 29 | 4 | 12 | 10 | M6 | 16 | 18 | - | L.652-S-B | Blind hole | L.652-S/67 B-M6 |
Loading...
Material | Technopolymer |
---|
This page is L.652-S - Safety T-Handles -Technopolymer push action, part number 32533.
You can find the detail information about specifications and dimensions on part number 32533.
Configure
Basic Attributes
l(mm)
Threaded screw
Type
d(mm)
L
H
h1
h2
d1
h
Hole
S
Teeth no
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32531 |
32541 |
32542 |
32552 |
32553 |
32563 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l (mm) | d (mm) | L | H | h1 | h2 | d1 | h | Hole | S | Teeth no | Threaded screw | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.66 € | 1 | Available | 4 Days | - | M5 | 67 | 41 | 29 | 4 | 12 | 10 | M5 | 16 | 18 | - | L.652-S-B | Blind hole | L.652-S/67 B-M5 | |
9.59 € | 1 | Available | 4 Days | 10 | M5 | 67 | 41 | 29 | 4 | 12 | - | - | 16 | 18 | M5 | L.652-S-p | Threaded screw | L.652-S/67 p-M5x10 | |
9.59 € | 1 | Available | 4 Days | 16 | M5 | 67 | 41 | 29 | 4 | 12 | - | - | 16 | 18 | M5 | L.652-S-p | Threaded screw | L.652-S/67 p-M5x16 | |
9.55 € | 1 | Available | 4 Days | 16 | M6 | 67 | 41 | 29 | 4 | 12 | - | - | 16 | 18 | M6 | L.652-S-p | Threaded screw | L.652-S/67 p-M6x16 | |
9.57 € | 1 | Available | 4 Days | 25 | M6 | 67 | 41 | 29 | 4 | 12 | - | - | 16 | 18 | M6 | L.652-S-p | Threaded screw | L.652-S/67 p-M6x25 | |
9.79 € | 1 | Available | 4 Days | - | M6 | 80 | 47 | 31.5 | 5.5 | 15 | 16 | M6 | 20 | 20 | - | L.652-S-B | Blind hole | L.652-S/80 B-M6 |