Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33492
Part Number
|
---|
33492 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | d4 | l (mm) | d (mm) | D | h2 | d1 | d3 | h | h max | h min | h1 max | max force unit | Hole | l1 | Lever length | Threaded screw | x | High performing lines | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.67 € | 1 | Available |
Same day
Stock | 63 | [Polyamide] Technopolymer | M6 | 25 | - | 18 | - | 6.1 | 9 | 18 | - | - | - | 4000 | - | 18 | 65 | M6 | 0.75 | SUPER-Technopolymer | LAC-p | Threaded screw | LAC.63 p-M6x25 |
Loading...
This page is LAC. - Cam clamping levers -Technopolymer, part number 33492.
You can find the detail information about specifications and dimensions on part number 33492.
Configure
Stock
Basic Attributes
Material
d(mm)
h2
h max
h min
h1 max
Hole
Type
R(mm)
d4
l(mm)
D
d1
d3
h
max force unit
l1
Lever length
Threaded screw
x
High performing lines
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
33476 |
33477 |
33481 |
33496 |
33497 |
33501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | Material | d4 | l (mm) | d (mm) | D | h2 | d1 | d3 | h | h max | h min | h1 max | max force unit | Hole | l1 | Lever length | Threaded screw | x | High performing lines | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.15 € | 1 | Available | 4 Days | 63 | [Polyamide] Technopolymer | M6 | 50 | - | 21 | - | 6.1 | 9 | - | 24 | 22.5 | - | 4000 | - | 18 | 65 | M6 | 0.75 | SUPER-Technopolymer | LAC-R-p | Threaded screw | LAC-R-63 p-M6x50 | |
10.65 € | 1 | Available | 5 Days | 63 | Stainless steel | M6 | 25 | - | 21 | - | 6.1 | 9 | - | 24 | 22.5 | - | 4000 | - | 18 | 65 | M6 | 0.75 | SUPER-Technopolymer | LAC-R-SST-p | Threaded screw | LAC-R-63 SST-p-M6x25 | |
10.91 € | 1 | Available | 5 Days | 63 | [Polyamide] Technopolymer | M6 | 50 | - | 21 | - | 6.1 | 9 | - | 24 | 22.5 | - | 4000 | - | 18 | 65 | M6 | 0.75 | Inox | LAC-R-SST-p | Threaded screw | LAC-R-63 SST-p-M6x50 | |
9.35 € | 1 | Available | 4 Days | 63 | [Polyamide] Technopolymer | M6 | 50 | - | 18 | - | 6.1 | 9 | 18 | - | - | - | 4000 | - | 18 | 65 | M6 | 0.75 | SUPER-Technopolymer | LAC-p | Threaded screw | LAC.63 p-M6x50 | |
10.10 € | 1 | Available | 4 Days | 63 | [Polyamide] Technopolymer | M6 | 25 | - | 18 | - | 6.1 | 9 | 18 | - | - | - | 4000 | - | 18 | 65 | M6 | 0.75 | SUPER-Technopolymer | LAC-SST-p | Threaded screw | LAC-63 SST-p-M6x25 | |
10.70 € | 1 | Available | 4 Days | 63 | Stainless steel | M6 | 50 | - | 18 | - | 6.1 | 9 | 18 | - | - | - | 4000 | - | 18 | 65 | M6 | 0.75 | Inox | LAC-SST-p | Threaded screw | LAC-63 SST-p-M6x50 |