Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33303
Part Number
|
---|
33303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | α | β | b | c | f | i | d1 | d2 | d3 | d4 | d5 | f | H | h | h1 | R | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.95 € | 1 | Available |
Same day
Stock | 18 | 34 | 54 | 127 | 20° | 125±1° | - | 7.3 | - | 39 | 26 | 31 | 8 | 12 | - | - | 61 | 27 | 30 | 20.2 | LBR-A | LBR.54/130 A-18 |
Loading...
Material | Technopolymer | Type of assembly | Plain hole |
---|
This page is LBR. - Control levers -arranged for clicking operation technopolymer, part number 33303.
You can find the detail information about specifications and dimensions on part number 33303.
Configure
Stock
Basic Attributes
b
f
d5
f
Type
d
l(mm)
D(φ)
L(mm)
α
β
c
i
d1
d2
d3
d4
H
h
h1
R
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
33201 |
33202 |
33203 |
33311 |
33401 |
33411 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | α | β | b | c | f | i | d1 | d2 | d3 | d4 | d5 | f | H | h | h1 | R | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.23 € | 1 | Available |
Same day
Stock | 8 | 28 | 45 | 108 | 20° | 125±1° | - | 7 | - | 32 | 22 | 25 | 6 | 10 | - | - | 52 | 22 | 25 | 17.5 | LBR-A | LBR.45/110 A-8 | |
17.34 € | 1 | Available |
Same day
Stock | 12 | 28 | 45 | 108 | 20° | 125±1° | - | 7 | - | 32 | 22 | 25 | 6 | 10 | - | - | 52 | 22 | 25 | 17.5 | LBR-A | LBR.45/110 A-12 | |
17.51 € | 1 | Available | 6 Days | 15 | 28 | 45 | 108 | 20° | 125±1° | - | 7 | - | 32 | 22 | 25 | 6 | 10 | - | - | 52 | 22 | 25 | 17.5 | LBR-A | LBR.45/110 A-15 | |
22.68 € | 1 | Available |
Same day
Stock | - | 34 | 54 | 125 | 25° | 125±1° | 16 | 7.3 | 19 | 39 | - | 31 | 8 | 12 | 6.5 | 19 | 66 | 21 | 30 | 20.2 | LBR-N | LBR.54/130 N-22 | |
37.53 € | 1 | Available |
Same day
Stock | 18 | 45 | 75 | 170 | 20° | 105±1° | - | 15 | - | 55 | 30 | 42 | 10 | 14 | - | - | 80 | 34 | 38 | 26 | LBR-A | LBR.75/170 A-18 | |
36.37 € | 1 | Available |
Same day
Stock | - | 45 | 75 | 170 | 20° | 105±1° | 21 | 15 | 22 | 55 | - | 42 | 10 | 14 | 8.5 | 22 | 80 | 26 | 38 | 26 | LBR-N | LBR.75/170 N-25 |