LV.A - Levelling elements -Technopolymer base steel stem (Part Numbers - CAD Download)

LV.A - Levelling elements -Technopolymer base steel stem
  • Volume Discount
Levelling elements with base in black glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel articulated stem with adjusting hexagon and option of having it without no-slip disk or with SBR rubber no-slip disk fixed to the base.
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

303825

LV.A / Levelling Elements, Technopolymer Base, Steel Stem

Features



The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor.

Material

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Articulated Stem

Threaded zinc-plated steel with regulation hexagon.

Standard Executions

LV.A: without no-slip disk.
LV.A-AS: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.

Specifications

LV.A LV.A-AS             
CodeDescriptionCodeDescriptionDdLL1#ll1hsArticulation ØMax. limit stati load* [N]WeightWeight#
303121LV.A-60-14-M8x43307121LV.A-60-14-AS-M8x4360M876794333241414140006281
303125LV.A-60-14-M8x68307125LV.A-60-14-AS-M8x6860M81011046833241414140007493
303221LV.A-60-14-M10x43307221LV.A-60-14-AS-M10x4360M1076794333241414140007190
303225LV.A-60-14-M10x68307225LV.A-60-14-AS-M10x6860M1010110468332414141400083102
303231LV.A-60-14-M10x98307231LV.A-60-14-AS-M10x9860M1013113498332414141400097116
303321LV.A-60-14-M12x43307321LV.A-60-14-AS-M12x4360M12767943332414141400081100
303325LV.A-60-14-M12x68307325LV.A-60-14-AS-M12x6860M1210110468332414141400098117
303331LV.A-60-14-M12x98307331LV.A-60-14-AS-M12x9860M12131134983324141414000119138
303421LV.A-60-14-M14X68307421LV.A-60-14-AS-M14X6860M14101104683324141414000123139
303431LV.A-60-14-M14X98307431LV.A-60-14-AS-M14X9860M14131134983324141414000144160
303441LV.A-60-14-M14X148307441LV.A-60-14-AS-M14X14860M141811841483324141414000227243
303521LV.A-60-14-M16x68307521LV.A-60-14-AS-M16x6860M16101104683324161414000142161
303525LV.A-60-14-M16x108307525LV.A-60-14-AS-M16x10860M161411441083324161414000194213
303541LV.A-60-14-M16x148307541LV.A-60-14-AS-M16x14860M161811841483324161414000246265
303561LV.A-60-14-M16x168307561LV.A-60-14-AS-M16x16860M162012041683324161414000272291
303625LV.A-60-24-M16x98307625LV.A-60-24-AS-M16x9860M16141144984324242418000256275
303641LV.A-60-24-M16x138307641LV.A-60-24-AS-M16x13860M161811841384324242418000306325
303661LV.A-60-24-M16x158307661LV.A-60-24-AS-M16x15860M162012041584324242418000333352
303725LV.A-60-24-M20x98307725LV.A-60-24-AS-M20x9860M20141144984324242418000326345
303741LV.A-60-24-M20x138307741LV.A-60-24-AS-M20x13860M201811841384324242418000405424
303761LV.A-60-24-M20x158307761LV.A-60-24-AS-M20x15860M202012041584324242418000444463
303781LV.A-60-24-M20x198307781LV.A-60-24-AS-M20x19860M202412441984324242418000527546
303825LV.A-60-24-M24x98307825LV.A-60-24-AS-M24x9860M24141144984324242418000424443
303861LV.A-60-24-M24x158307861LV.A-60-24-AS-M24x15860M242012041584324242418000596615
303881LV.A-60-24-M24x198307881LV.A-60-24-AS-M24x19860M242412441984324242418000714733
304005LV.A-70-14-M8x43308005LV.A-70-14-AS-M8x4370M871744328191414140006080
304011LV.A-70-14-M8x68308011LV.A-70-14-AS-M8x6870M896996828191414140007292
304021LV.A-70-14-M10x43308021LV.A-70-14-AS-M10x4370M1071744328191414140006989
304025LV.A-70-14-M10x68308025LV.A-70-14-AS-M10x6870M10969968281914141400081101
304031LV.A-70-14-M10x98308031LV.A-70-14-AS-M10x9870M1012612998281914141400095115
304061LV.A-70-14-M12x43308061LV.A-70-14-AS-M12x4370M1271744328191414140007999
304065LV.A-70-14-M12x68308065LV.A-70-14-AS-M12x6870M12969968281914141400096116
304071LV.A-70-14-M12x98308071LV.A-70-14-AS-M12x9870M12126129982819141414000117137
304075LV.A-70-14-M14X68308075LV.A-70-14-AS-M14X6870M149699682819141414000118138
304081LV.A-70-14-M14X98308081LV.A-70-14-AS-M14X9870M14126129982819141414000139159
304085LV.A-70-14-M14X148308085LV.A-70-14-AS-M14X14870M141761791482819141414000222242
304101LV.A-70-14-M16x68308101LV.A-70-14-AS-M16x6870M169699682819161414000140160
304105LV.A-70-14-M16x108308105LV.A-70-14-AS-M16x10870M161361391082819161414000192212
304111LV.A-70-14-M16x148308111LV.A-70-14-AS-M16x14870M161761791482819161414000244264
304115LV.A-70-14-M16x168308115LV.A-70-14-AS-M16x16870M161961991682819161414000270290
304121LV.A-80-14-M8x43308121LV.A-80-14-AS-M8x4380M8767943332414141600083109
304125LV.A-80-14-M8x68308125LV.A-80-14-AS-M8x6880M810110468332414141600095121
304221LV.A-80-14-M10x43308221LV.A-80-14-AS-M10x4380M10767943332414141600092118
304225LV.A-80-14-M10x68308225LV.A-80-14-AS-M10x6880M10101104683324141416000104130
304231LV.A-80-14-M10x98308231LV.A-80-14-AS-M10x9880M10131134983324141416000118144
304321LV.A-80-14-M12x43308321LV.A-80-14-AS-M12x4380M127679433324141416000102128
304325LV.A-80-14-M12x68308325LV.A-80-14-AS-M12x6880M12101104683324141416000119145
304331LV.A-80-14-M12x98308331LV.A-80-14-AS-M12x9880M12131134983324141416000140166
304421LV.A-80-14-M14X68308421LV.A-80-14-AS-M14X6880M14101104683324141416000141167
304431LV.A-80-14-M14X98308431LV.A-80-14-AS-M14X9880M14131134983324141416000162188
304441LV.A-80-14-M14X148308441LV.A-80-14-AS-M14X14880M141811841483324141416000245271
304521LV.A-80-14-M16x68308521LV.A-80-14-AS-M16x6880M16101104683324161416000163189
304525LV.A-80-14-M16x108308525LV.A-80-14-AS-M16x10880M161411441083324161416000215241
304541LV.A-80-14-M16x148308541LV.A-80-14-AS-M16x14880M161811841483324161416000267293
304561LV.A-80-14-M16x168308561LV.A-80-14-AS-M16x16880M162012041683324161416000293319
304621LV.A-80-24-M16x58308621LV.A-80-24-AS-M16x5880M16101104584324242418000225251
304625LV.A-80-24-M16x98308625LV.A-80-24-AS-M16x9880M16141144984324242418000276302
304641LV.A-80-24-M16x138308641LV.A-80-24-AS-M16x13880M161811841384324242418000326352
304661LV.A-80-24-M16x158308661LV.A-80-24-AS-M16x15880M162012041584324242418000353379
304725LV.A-80-24-M20x98308725LV.A-80-24-AS-M20x9880M20141144984324242418000346372
304741LV.A-80-24-M20x138308741LV.A-80-24-AS-M20x13880M201811841384324242418000425451
304761LV.A-80-24-M20x158308761LV.A-80-24-AS-M20x15880M202012041584324242418000464490
304781LV.A-80-24-M20x198308781LV.A-80-24-AS-M20x19880M202412441984324242418000547573
304825LV.A-80-24-M24x98308825LV.A-80-24-AS-M24x9880M24141144984324242418000444470
304861LV.A-80-24-M24x158308861LV.A-80-24-AS-M24x15880M242012041584324242418000616642
304881LV.A-80-24-M24x198308881LV.A-80-24-AS-M24x19880M242412441984324242418000734760
305451LV.A-100-14-M8x43309451LV.A-100-14-AS-M8x43100M8767943332414141800091146
305453LV.A-100-14-M8x68309453LV.A-100-14-AS-M8x68100M8101104683324141418000103158
305461LV.A-100-14-M10x43309461LV.A-100-14-AS-M10x43100M107679433324141418000100155
305463LV.A-100-14-M10x68309463LV.A-100-14-AS-M10x68100M10101104683324141418000112167
305465LV.A-100-14-M10x98309465LV.A-100-14-AS-M10x98100M10131134983324141418000126181
305471LV.A-100-14-M12x43309471LV.A-100-14-AS-M12x43100M127679433324141418000110165
305473LV.A-100-14-M12x68309473LV.A-100-14-AS-M12x68100M12101104683324141418000127182
305475LV.A-100-14-M12x98309475LV.A-100-14-AS-M12x98100M12131134983324141418000148203
305477LV.A-100-14-M14X68309477LV.A-100-14-AS-M14X68100M14101104683324141418000149204
305479LV.A-100-14-M14X98309479LV.A-100-14-AS-M14X98100M14131134983324141418000170225
305480LV.A-100-14-M14X148309480LV.A-100-14-AS-M14X148100M141811841483324141418000253308
305481LV.A-100-14-M16x68309481LV.A-100-14-AS-M16x68100M16101104683324161418000171226
305483LV.A-100-14-M16x108309483LV.A-100-14-AS-M16x108100M161411441083324161418000223278
305485LV.A-100-14-M16x148309485LV.A-100-14-AS-M16x148100M161811841483324161418000275330
305487LV.A-100-14-M16x168309487LV.A-100-14-AS-M16x168100M162012041683324161418000301356
305521LV.A-100-24-M16x58309521LV.A-100-24-AS-M16x58100M16101104584324242425000251305
305525LV.A-100-24-M16x98309525LV.A-100-24-AS-M16x98100M16141144984324242425000302356
305541LV.A-100-24-M16x138309541LV.A-100-24-AS-M16x138100M161811841384324242425000352406
305561LV.A-100-24-M16x158309561LV.A-100-24-AS-M16x158100M162012041584324242425000379433
305625LV.A-100-24-M20x98309625LV.A-100-24-AS-M20x98100M20141144984324242425000372426
305641LV.A-100-24-M20x138309641LV.A-100-24-AS-M20x138100M201811841384324242425000451505
305661LV.A-100-24-M20x158309661LV.A-100-24-AS-M20x158100M202012041584324242425000490544
305681LV.A-100-24-M20x198309681LV.A-100-24-AS-M20x198100M202412441984324242425000573627
305725LV.A-100-24-M24x98309725LV.A-100-24-AS-M24x98100M24141144984324242425000470524
305761LV.A-100-24-M24x158309761LV.A-100-24-AS-M24x158100M242012041584324242425000642696
305781LV.A-100-24-M24x198309781LV.A-100-24-AS-M24x198100M242412441984324242425000760814
306521LV.A-125-24-M16x58310221LV.A-125-24-AS-M16x58125M16125128586746242428000386512
306525LV.A-125-24-M16x98310225LV.A-125-24-AS-M16x98125M16165168986746242428000437563
306541LV.A-125-24-M16x138310241LV.A-125-24-AS-M16x138125M162052081386746242428000487613
306561LV.A-125-24-M16x158310261LV.A-125-24-AS-M16x158125M162252281586746242428000514640
306625LV.A-125-24-M20x98310325LV.A-125-24-AS-M20x98125M20165168986746242428000507633
306641LV.A-125-24-M20x138310341LV.A-125-24-AS-M20x138125M202052081386746242428000586712
306661LV.A-125-24-M20x158310361LV.A-125-24-AS-M20x158125M202252281586746242428000625751
306681LV.A-125-24-M20x198310381LV.A-125-24-AS-M20x198125M202652681986746242428000708834
306725LV.A-125-24-M24x98310425LV.A-125-24-AS-M24x98125M24165168986746242428000605731
306761LV.A-125-24-M24x158310461LV.A-125-24-AS-M24x158125M242252281586746242428000777903
306781LV.A-125-24-M24x198310481LV.A-125-24-AS-M24x198125M2426526819867462424280008951021
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.
# Data with no-slip disk mounted.

Order Information

The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- table of possible combinations Bases/Stems
- the codes of the Bases
- the codes of the Stems.

Accessories on Request

Zinc-plated steel nut.

Base LV.A / Levelling Element Bases, Technopolymer

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Bases without No-Slip Disk

LV.A (D = 60 - 70 - 80 - 100 - 125 mm): base without ground mounting.

Bases with No-Slip Disk Assembled

NBR rubber no-slip disk, hardness 70 Shore A.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
LV.A-AS (D = 60 - 70 - 80 - 100 - 125 mm): base without ground mounting.

Note

To choose the stem see "Tables of the possible combinations Bases/Stems".

Special Executions on Request

Polypropylene based (PP) technopolymer bases. Max. limit static load lower than the table data.

Specifications

CodeDescriptionCodeDescriptionDd1d2hh1h2h3#Bff1Ground mountingMax. limit static load* [N]WeightWeight#
301241LV.A-60-14301741LV.A-60-14-AS60-1424-927----140003251
301242LV.A-60-24301742LV.A-60-24-AS60-2424-927----180002948
301246LV.A-70-14301746LV.A-70-14-AS70-1419-722----140003050
301251LV.A-80-14301751LV.A-80-14-AS80-1424-927----160005379
301252LV.A-80-24301752LV.A-80-24-AS80-2424-927----180004975
301261LV.A-100-14301761LV.A-100-14-AS100-1424-927----1800082136
301262LV.A-100-24301762LV.A-100-24-AS100-2424-927----2500081135
301272LV.A-125-24301772LV.A-125-24-AS125-2446-1549----28000190315
Part Number
303825
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Adjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material D
(mm)
Max limit static load unit
(kN)
l
(mm)
h
(mm)
d
(mm)
Properties Swivel Mechanism d2 l1 Articulation Ø Sub execution h2 h3# Execution Description Weight

11.62 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60-9824M24StandardProvided-4324LV.A---LV.A-60-24-M24x98-

Loading...

  1. 1

Basic information

Height Adjusting Handle Not Provided Material Technopolymer

This page is LV.A - Levelling elements -Technopolymer base steel stem, part number 303825.
You can find the detail information about specifications and dimensions on part number 303825.

Variation of this product

Part Number
301251
301252
301261
303861
303881
304005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Adjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material D
(mm)
Max limit static load unit
(kN)
l
(mm)
h
(mm)
d
(mm)
Properties Swivel Mechanism d2 l1 Articulation Ø Sub execution h2 h3# Execution Description Weight

2.15 €

4 Available 4 Days Leg End-----8016-24-StandardNot Provided14---9-LS.A - LV.A - LV.F - LV.FOLV.A-80-1453

2.16 €

4 Available 4 Days Leg End-----8018-24-StandardNot Provided24---9-LS.A - LV.A - LV.F - LV.FOLV.A-80-2449

2.97 €

4 Available 4 Days Leg End-----10018-24-StandardNot Provided14---9-LS.A - LV.A - LV.F - LV.FOLV.A-100-1482

14.36 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60-15824M24StandardProvided-4324LV.A---LV.A-60-24-M24x158-

15.65 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60-19824M24StandardProvided-4324LV.A---LV.A-60-24-M24x198-

4.71 €

4 Available 5 Days Adjusting Bolt Type-15SteelZinc Plating-70-4319M8StandardProvided-2814LV.A---LV.A-70-14-M8x43-

Tech Support