Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
303761
LV.A | LV.A-AS | ||||||||||||||
Code | Description | Code | Description | D | d | L | L1# | l | l1 | h | s | Articulation Ø | Max. limit stati load* [N] | Weight | Weight# |
303121 | LV.A-60-14-M8x43 | 307121 | LV.A-60-14-AS-M8x43 | 60 | M8 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 14000 | 62 | 81 |
303125 | LV.A-60-14-M8x68 | 307125 | LV.A-60-14-AS-M8x68 | 60 | M8 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 14000 | 74 | 93 |
303221 | LV.A-60-14-M10x43 | 307221 | LV.A-60-14-AS-M10x43 | 60 | M10 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 14000 | 71 | 90 |
303225 | LV.A-60-14-M10x68 | 307225 | LV.A-60-14-AS-M10x68 | 60 | M10 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 14000 | 83 | 102 |
303231 | LV.A-60-14-M10x98 | 307231 | LV.A-60-14-AS-M10x98 | 60 | M10 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 14000 | 97 | 116 |
303321 | LV.A-60-14-M12x43 | 307321 | LV.A-60-14-AS-M12x43 | 60 | M12 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 14000 | 81 | 100 |
303325 | LV.A-60-14-M12x68 | 307325 | LV.A-60-14-AS-M12x68 | 60 | M12 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 14000 | 98 | 117 |
303331 | LV.A-60-14-M12x98 | 307331 | LV.A-60-14-AS-M12x98 | 60 | M12 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 14000 | 119 | 138 |
303421 | LV.A-60-14-M14X68 | 307421 | LV.A-60-14-AS-M14X68 | 60 | M14 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 14000 | 123 | 139 |
303431 | LV.A-60-14-M14X98 | 307431 | LV.A-60-14-AS-M14X98 | 60 | M14 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 14000 | 144 | 160 |
303441 | LV.A-60-14-M14X148 | 307441 | LV.A-60-14-AS-M14X148 | 60 | M14 | 181 | 184 | 148 | 33 | 24 | 14 | 14 | 14000 | 227 | 243 |
303521 | LV.A-60-14-M16x68 | 307521 | LV.A-60-14-AS-M16x68 | 60 | M16 | 101 | 104 | 68 | 33 | 24 | 16 | 14 | 14000 | 142 | 161 |
303525 | LV.A-60-14-M16x108 | 307525 | LV.A-60-14-AS-M16x108 | 60 | M16 | 141 | 144 | 108 | 33 | 24 | 16 | 14 | 14000 | 194 | 213 |
303541 | LV.A-60-14-M16x148 | 307541 | LV.A-60-14-AS-M16x148 | 60 | M16 | 181 | 184 | 148 | 33 | 24 | 16 | 14 | 14000 | 246 | 265 |
303561 | LV.A-60-14-M16x168 | 307561 | LV.A-60-14-AS-M16x168 | 60 | M16 | 201 | 204 | 168 | 33 | 24 | 16 | 14 | 14000 | 272 | 291 |
303625 | LV.A-60-24-M16x98 | 307625 | LV.A-60-24-AS-M16x98 | 60 | M16 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 18000 | 256 | 275 |
303641 | LV.A-60-24-M16x138 | 307641 | LV.A-60-24-AS-M16x138 | 60 | M16 | 181 | 184 | 138 | 43 | 24 | 24 | 24 | 18000 | 306 | 325 |
303661 | LV.A-60-24-M16x158 | 307661 | LV.A-60-24-AS-M16x158 | 60 | M16 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 18000 | 333 | 352 |
303725 | LV.A-60-24-M20x98 | 307725 | LV.A-60-24-AS-M20x98 | 60 | M20 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 18000 | 326 | 345 |
303741 | LV.A-60-24-M20x138 | 307741 | LV.A-60-24-AS-M20x138 | 60 | M20 | 181 | 184 | 138 | 43 | 24 | 24 | 24 | 18000 | 405 | 424 |
303761 | LV.A-60-24-M20x158 | 307761 | LV.A-60-24-AS-M20x158 | 60 | M20 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 18000 | 444 | 463 |
303781 | LV.A-60-24-M20x198 | 307781 | LV.A-60-24-AS-M20x198 | 60 | M20 | 241 | 244 | 198 | 43 | 24 | 24 | 24 | 18000 | 527 | 546 |
303825 | LV.A-60-24-M24x98 | 307825 | LV.A-60-24-AS-M24x98 | 60 | M24 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 18000 | 424 | 443 |
303861 | LV.A-60-24-M24x158 | 307861 | LV.A-60-24-AS-M24x158 | 60 | M24 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 18000 | 596 | 615 |
303881 | LV.A-60-24-M24x198 | 307881 | LV.A-60-24-AS-M24x198 | 60 | M24 | 241 | 244 | 198 | 43 | 24 | 24 | 24 | 18000 | 714 | 733 |
304005 | LV.A-70-14-M8x43 | 308005 | LV.A-70-14-AS-M8x43 | 70 | M8 | 71 | 74 | 43 | 28 | 19 | 14 | 14 | 14000 | 60 | 80 |
304011 | LV.A-70-14-M8x68 | 308011 | LV.A-70-14-AS-M8x68 | 70 | M8 | 96 | 99 | 68 | 28 | 19 | 14 | 14 | 14000 | 72 | 92 |
304021 | LV.A-70-14-M10x43 | 308021 | LV.A-70-14-AS-M10x43 | 70 | M10 | 71 | 74 | 43 | 28 | 19 | 14 | 14 | 14000 | 69 | 89 |
304025 | LV.A-70-14-M10x68 | 308025 | LV.A-70-14-AS-M10x68 | 70 | M10 | 96 | 99 | 68 | 28 | 19 | 14 | 14 | 14000 | 81 | 101 |
304031 | LV.A-70-14-M10x98 | 308031 | LV.A-70-14-AS-M10x98 | 70 | M10 | 126 | 129 | 98 | 28 | 19 | 14 | 14 | 14000 | 95 | 115 |
304061 | LV.A-70-14-M12x43 | 308061 | LV.A-70-14-AS-M12x43 | 70 | M12 | 71 | 74 | 43 | 28 | 19 | 14 | 14 | 14000 | 79 | 99 |
304065 | LV.A-70-14-M12x68 | 308065 | LV.A-70-14-AS-M12x68 | 70 | M12 | 96 | 99 | 68 | 28 | 19 | 14 | 14 | 14000 | 96 | 116 |
304071 | LV.A-70-14-M12x98 | 308071 | LV.A-70-14-AS-M12x98 | 70 | M12 | 126 | 129 | 98 | 28 | 19 | 14 | 14 | 14000 | 117 | 137 |
304075 | LV.A-70-14-M14X68 | 308075 | LV.A-70-14-AS-M14X68 | 70 | M14 | 96 | 99 | 68 | 28 | 19 | 14 | 14 | 14000 | 118 | 138 |
304081 | LV.A-70-14-M14X98 | 308081 | LV.A-70-14-AS-M14X98 | 70 | M14 | 126 | 129 | 98 | 28 | 19 | 14 | 14 | 14000 | 139 | 159 |
304085 | LV.A-70-14-M14X148 | 308085 | LV.A-70-14-AS-M14X148 | 70 | M14 | 176 | 179 | 148 | 28 | 19 | 14 | 14 | 14000 | 222 | 242 |
304101 | LV.A-70-14-M16x68 | 308101 | LV.A-70-14-AS-M16x68 | 70 | M16 | 96 | 99 | 68 | 28 | 19 | 16 | 14 | 14000 | 140 | 160 |
304105 | LV.A-70-14-M16x108 | 308105 | LV.A-70-14-AS-M16x108 | 70 | M16 | 136 | 139 | 108 | 28 | 19 | 16 | 14 | 14000 | 192 | 212 |
304111 | LV.A-70-14-M16x148 | 308111 | LV.A-70-14-AS-M16x148 | 70 | M16 | 176 | 179 | 148 | 28 | 19 | 16 | 14 | 14000 | 244 | 264 |
304115 | LV.A-70-14-M16x168 | 308115 | LV.A-70-14-AS-M16x168 | 70 | M16 | 196 | 199 | 168 | 28 | 19 | 16 | 14 | 14000 | 270 | 290 |
304121 | LV.A-80-14-M8x43 | 308121 | LV.A-80-14-AS-M8x43 | 80 | M8 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 16000 | 83 | 109 |
304125 | LV.A-80-14-M8x68 | 308125 | LV.A-80-14-AS-M8x68 | 80 | M8 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 16000 | 95 | 121 |
304221 | LV.A-80-14-M10x43 | 308221 | LV.A-80-14-AS-M10x43 | 80 | M10 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 16000 | 92 | 118 |
304225 | LV.A-80-14-M10x68 | 308225 | LV.A-80-14-AS-M10x68 | 80 | M10 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 16000 | 104 | 130 |
304231 | LV.A-80-14-M10x98 | 308231 | LV.A-80-14-AS-M10x98 | 80 | M10 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 16000 | 118 | 144 |
304321 | LV.A-80-14-M12x43 | 308321 | LV.A-80-14-AS-M12x43 | 80 | M12 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 16000 | 102 | 128 |
304325 | LV.A-80-14-M12x68 | 308325 | LV.A-80-14-AS-M12x68 | 80 | M12 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 16000 | 119 | 145 |
304331 | LV.A-80-14-M12x98 | 308331 | LV.A-80-14-AS-M12x98 | 80 | M12 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 16000 | 140 | 166 |
304421 | LV.A-80-14-M14X68 | 308421 | LV.A-80-14-AS-M14X68 | 80 | M14 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 16000 | 141 | 167 |
304431 | LV.A-80-14-M14X98 | 308431 | LV.A-80-14-AS-M14X98 | 80 | M14 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 16000 | 162 | 188 |
304441 | LV.A-80-14-M14X148 | 308441 | LV.A-80-14-AS-M14X148 | 80 | M14 | 181 | 184 | 148 | 33 | 24 | 14 | 14 | 16000 | 245 | 271 |
304521 | LV.A-80-14-M16x68 | 308521 | LV.A-80-14-AS-M16x68 | 80 | M16 | 101 | 104 | 68 | 33 | 24 | 16 | 14 | 16000 | 163 | 189 |
304525 | LV.A-80-14-M16x108 | 308525 | LV.A-80-14-AS-M16x108 | 80 | M16 | 141 | 144 | 108 | 33 | 24 | 16 | 14 | 16000 | 215 | 241 |
304541 | LV.A-80-14-M16x148 | 308541 | LV.A-80-14-AS-M16x148 | 80 | M16 | 181 | 184 | 148 | 33 | 24 | 16 | 14 | 16000 | 267 | 293 |
304561 | LV.A-80-14-M16x168 | 308561 | LV.A-80-14-AS-M16x168 | 80 | M16 | 201 | 204 | 168 | 33 | 24 | 16 | 14 | 16000 | 293 | 319 |
304621 | LV.A-80-24-M16x58 | 308621 | LV.A-80-24-AS-M16x58 | 80 | M16 | 101 | 104 | 58 | 43 | 24 | 24 | 24 | 18000 | 225 | 251 |
304625 | LV.A-80-24-M16x98 | 308625 | LV.A-80-24-AS-M16x98 | 80 | M16 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 18000 | 276 | 302 |
304641 | LV.A-80-24-M16x138 | 308641 | LV.A-80-24-AS-M16x138 | 80 | M16 | 181 | 184 | 138 | 43 | 24 | 24 | 24 | 18000 | 326 | 352 |
304661 | LV.A-80-24-M16x158 | 308661 | LV.A-80-24-AS-M16x158 | 80 | M16 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 18000 | 353 | 379 |
304725 | LV.A-80-24-M20x98 | 308725 | LV.A-80-24-AS-M20x98 | 80 | M20 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 18000 | 346 | 372 |
304741 | LV.A-80-24-M20x138 | 308741 | LV.A-80-24-AS-M20x138 | 80 | M20 | 181 | 184 | 138 | 43 | 24 | 24 | 24 | 18000 | 425 | 451 |
304761 | LV.A-80-24-M20x158 | 308761 | LV.A-80-24-AS-M20x158 | 80 | M20 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 18000 | 464 | 490 |
304781 | LV.A-80-24-M20x198 | 308781 | LV.A-80-24-AS-M20x198 | 80 | M20 | 241 | 244 | 198 | 43 | 24 | 24 | 24 | 18000 | 547 | 573 |
304825 | LV.A-80-24-M24x98 | 308825 | LV.A-80-24-AS-M24x98 | 80 | M24 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 18000 | 444 | 470 |
304861 | LV.A-80-24-M24x158 | 308861 | LV.A-80-24-AS-M24x158 | 80 | M24 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 18000 | 616 | 642 |
304881 | LV.A-80-24-M24x198 | 308881 | LV.A-80-24-AS-M24x198 | 80 | M24 | 241 | 244 | 198 | 43 | 24 | 24 | 24 | 18000 | 734 | 760 |
305451 | LV.A-100-14-M8x43 | 309451 | LV.A-100-14-AS-M8x43 | 100 | M8 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 18000 | 91 | 146 |
305453 | LV.A-100-14-M8x68 | 309453 | LV.A-100-14-AS-M8x68 | 100 | M8 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 18000 | 103 | 158 |
305461 | LV.A-100-14-M10x43 | 309461 | LV.A-100-14-AS-M10x43 | 100 | M10 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 18000 | 100 | 155 |
305463 | LV.A-100-14-M10x68 | 309463 | LV.A-100-14-AS-M10x68 | 100 | M10 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 18000 | 112 | 167 |
305465 | LV.A-100-14-M10x98 | 309465 | LV.A-100-14-AS-M10x98 | 100 | M10 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 18000 | 126 | 181 |
305471 | LV.A-100-14-M12x43 | 309471 | LV.A-100-14-AS-M12x43 | 100 | M12 | 76 | 79 | 43 | 33 | 24 | 14 | 14 | 18000 | 110 | 165 |
305473 | LV.A-100-14-M12x68 | 309473 | LV.A-100-14-AS-M12x68 | 100 | M12 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 18000 | 127 | 182 |
305475 | LV.A-100-14-M12x98 | 309475 | LV.A-100-14-AS-M12x98 | 100 | M12 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 18000 | 148 | 203 |
305477 | LV.A-100-14-M14X68 | 309477 | LV.A-100-14-AS-M14X68 | 100 | M14 | 101 | 104 | 68 | 33 | 24 | 14 | 14 | 18000 | 149 | 204 |
305479 | LV.A-100-14-M14X98 | 309479 | LV.A-100-14-AS-M14X98 | 100 | M14 | 131 | 134 | 98 | 33 | 24 | 14 | 14 | 18000 | 170 | 225 |
305480 | LV.A-100-14-M14X148 | 309480 | LV.A-100-14-AS-M14X148 | 100 | M14 | 181 | 184 | 148 | 33 | 24 | 14 | 14 | 18000 | 253 | 308 |
305481 | LV.A-100-14-M16x68 | 309481 | LV.A-100-14-AS-M16x68 | 100 | M16 | 101 | 104 | 68 | 33 | 24 | 16 | 14 | 18000 | 171 | 226 |
305483 | LV.A-100-14-M16x108 | 309483 | LV.A-100-14-AS-M16x108 | 100 | M16 | 141 | 144 | 108 | 33 | 24 | 16 | 14 | 18000 | 223 | 278 |
305485 | LV.A-100-14-M16x148 | 309485 | LV.A-100-14-AS-M16x148 | 100 | M16 | 181 | 184 | 148 | 33 | 24 | 16 | 14 | 18000 | 275 | 330 |
305487 | LV.A-100-14-M16x168 | 309487 | LV.A-100-14-AS-M16x168 | 100 | M16 | 201 | 204 | 168 | 33 | 24 | 16 | 14 | 18000 | 301 | 356 |
305521 | LV.A-100-24-M16x58 | 309521 | LV.A-100-24-AS-M16x58 | 100 | M16 | 101 | 104 | 58 | 43 | 24 | 24 | 24 | 25000 | 251 | 305 |
305525 | LV.A-100-24-M16x98 | 309525 | LV.A-100-24-AS-M16x98 | 100 | M16 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 25000 | 302 | 356 |
305541 | LV.A-100-24-M16x138 | 309541 | LV.A-100-24-AS-M16x138 | 100 | M16 | 181 | 184 | 138 | 43 | 24 | 24 | 24 | 25000 | 352 | 406 |
305561 | LV.A-100-24-M16x158 | 309561 | LV.A-100-24-AS-M16x158 | 100 | M16 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 25000 | 379 | 433 |
305625 | LV.A-100-24-M20x98 | 309625 | LV.A-100-24-AS-M20x98 | 100 | M20 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 25000 | 372 | 426 |
305641 | LV.A-100-24-M20x138 | 309641 | LV.A-100-24-AS-M20x138 | 100 | M20 | 181 | 184 | 138 | 43 | 24 | 24 | 24 | 25000 | 451 | 505 |
305661 | LV.A-100-24-M20x158 | 309661 | LV.A-100-24-AS-M20x158 | 100 | M20 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 25000 | 490 | 544 |
305681 | LV.A-100-24-M20x198 | 309681 | LV.A-100-24-AS-M20x198 | 100 | M20 | 241 | 244 | 198 | 43 | 24 | 24 | 24 | 25000 | 573 | 627 |
305725 | LV.A-100-24-M24x98 | 309725 | LV.A-100-24-AS-M24x98 | 100 | M24 | 141 | 144 | 98 | 43 | 24 | 24 | 24 | 25000 | 470 | 524 |
305761 | LV.A-100-24-M24x158 | 309761 | LV.A-100-24-AS-M24x158 | 100 | M24 | 201 | 204 | 158 | 43 | 24 | 24 | 24 | 25000 | 642 | 696 |
305781 | LV.A-100-24-M24x198 | 309781 | LV.A-100-24-AS-M24x198 | 100 | M24 | 241 | 244 | 198 | 43 | 24 | 24 | 24 | 25000 | 760 | 814 |
306521 | LV.A-125-24-M16x58 | 310221 | LV.A-125-24-AS-M16x58 | 125 | M16 | 125 | 128 | 58 | 67 | 46 | 24 | 24 | 28000 | 386 | 512 |
306525 | LV.A-125-24-M16x98 | 310225 | LV.A-125-24-AS-M16x98 | 125 | M16 | 165 | 168 | 98 | 67 | 46 | 24 | 24 | 28000 | 437 | 563 |
306541 | LV.A-125-24-M16x138 | 310241 | LV.A-125-24-AS-M16x138 | 125 | M16 | 205 | 208 | 138 | 67 | 46 | 24 | 24 | 28000 | 487 | 613 |
306561 | LV.A-125-24-M16x158 | 310261 | LV.A-125-24-AS-M16x158 | 125 | M16 | 225 | 228 | 158 | 67 | 46 | 24 | 24 | 28000 | 514 | 640 |
306625 | LV.A-125-24-M20x98 | 310325 | LV.A-125-24-AS-M20x98 | 125 | M20 | 165 | 168 | 98 | 67 | 46 | 24 | 24 | 28000 | 507 | 633 |
306641 | LV.A-125-24-M20x138 | 310341 | LV.A-125-24-AS-M20x138 | 125 | M20 | 205 | 208 | 138 | 67 | 46 | 24 | 24 | 28000 | 586 | 712 |
306661 | LV.A-125-24-M20x158 | 310361 | LV.A-125-24-AS-M20x158 | 125 | M20 | 225 | 228 | 158 | 67 | 46 | 24 | 24 | 28000 | 625 | 751 |
306681 | LV.A-125-24-M20x198 | 310381 | LV.A-125-24-AS-M20x198 | 125 | M20 | 265 | 268 | 198 | 67 | 46 | 24 | 24 | 28000 | 708 | 834 |
306725 | LV.A-125-24-M24x98 | 310425 | LV.A-125-24-AS-M24x98 | 125 | M24 | 165 | 168 | 98 | 67 | 46 | 24 | 24 | 28000 | 605 | 731 |
306761 | LV.A-125-24-M24x158 | 310461 | LV.A-125-24-AS-M24x158 | 125 | M24 | 225 | 228 | 158 | 67 | 46 | 24 | 24 | 28000 | 777 | 903 |
306781 | LV.A-125-24-M24x198 | 310481 | LV.A-125-24-AS-M24x198 | 125 | M24 | 265 | 268 | 198 | 67 | 46 | 24 | 24 | 28000 | 895 | 1021 |
Code | Description | Code | Description | D | d1 | d2 | h | h1 | h2 | h3# | B | f | f1 | Ground mounting | Max. limit static load* [N] | Weight | Weight# |
301241 | LV.A-60-14 | 301741 | LV.A-60-14-AS | 60 | - | 14 | 24 | - | 9 | 27 | - | - | - | - | 14000 | 32 | 51 |
301242 | LV.A-60-24 | 301742 | LV.A-60-24-AS | 60 | - | 24 | 24 | - | 9 | 27 | - | - | - | - | 18000 | 29 | 48 |
301246 | LV.A-70-14 | 301746 | LV.A-70-14-AS | 70 | - | 14 | 19 | - | 7 | 22 | - | - | - | - | 14000 | 30 | 50 |
301251 | LV.A-80-14 | 301751 | LV.A-80-14-AS | 80 | - | 14 | 24 | - | 9 | 27 | - | - | - | - | 16000 | 53 | 79 |
301252 | LV.A-80-24 | 301752 | LV.A-80-24-AS | 80 | - | 24 | 24 | - | 9 | 27 | - | - | - | - | 18000 | 49 | 75 |
301261 | LV.A-100-14 | 301761 | LV.A-100-14-AS | 100 | - | 14 | 24 | - | 9 | 27 | - | - | - | - | 18000 | 82 | 136 |
301262 | LV.A-100-24 | 301762 | LV.A-100-24-AS | 100 | - | 24 | 24 | - | 9 | 27 | - | - | - | - | 25000 | 81 | 135 |
301272 | LV.A-125-24 | 301772 | LV.A-125-24-AS | 125 | - | 24 | 46 | - | 15 | 49 | - | - | - | - | 28000 | 190 | 315 |
Part Number
|
---|
303761 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Properties | Swivel Mechanism | d2 | l1 | Articulation Ø | Sub execution | h2 | h3# | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.61 € | 4 | Available | 1 Day | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 60 | - | 158 | 24 | M20 | Standard | Provided | - | 43 | 24 | LV.A | - | - | - | LV.A-60-24-M20x158 | - |
Loading...
Height Adjusting Handle | Not Provided | Material | Technopolymer |
---|
This page is LV.A - Levelling elements -Technopolymer base steel stem, part number 303761.
You can find the detail information about specifications and dimensions on part number 303761.
Configure
Basic Attributes
Adjusting Bolt Shape Type
Bottom Rubber Material
Max limit static load unit(kN)
d2
h2
h3#
Execution
Type
Type
Swivel Angle θ(deg)
Thread Material
Thread Surface Treatment
D(mm)
l(mm)
h(mm)
d(mm)
Properties
Swivel Mechanism
l1
Articulation Ø
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
301251 |
301252 |
301261 |
303781 |
303825 |
303861 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Properties | Swivel Mechanism | d2 | l1 | Articulation Ø | Sub execution | h2 | h3# | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.15 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 80 | 16 | - | 24 | - | Standard | Not Provided | 14 | - | - | - | 9 | - | LS.A - LV.A - LV.F - LV.FO | LV.A-80-14 | 53 | |
2.16 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 80 | 18 | - | 24 | - | Standard | Not Provided | 24 | - | - | - | 9 | - | LS.A - LV.A - LV.F - LV.FO | LV.A-80-24 | 49 | |
2.97 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 100 | 18 | - | 24 | - | Standard | Not Provided | 14 | - | - | - | 9 | - | LS.A - LV.A - LV.F - LV.FO | LV.A-100-14 | 82 | |
15.64 € | 4 | Available | 1 Day | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 60 | - | 198 | 24 | M20 | Standard | Provided | - | 43 | 24 | LV.A | - | - | - | LV.A-60-24-M20x198 | - | |
11.62 € | 4 | Available | 1 Day | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 60 | - | 98 | 24 | M24 | Standard | Provided | - | 43 | 24 | LV.A | - | - | - | LV.A-60-24-M24x98 | - | |
14.36 € | 4 | Available | 1 Day | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 60 | - | 158 | 24 | M24 | Standard | Provided | - | 43 | 24 | LV.A | - | - | - | LV.A-60-24-M24x158 | - |