LV.A-ELK - Levelling elements -Technopolymer base and knob steel stem

LV.A-ELK - Levelling elements -Technopolymer base and knob steel stem
  • Volume Discount
Levelling elements with base in black glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel articulated stem, integrated control knob in ELK type technopolymer, washer and retaining screw (M4x10) in burnished steel and option of having it without or with SBR rubber no-slip disk fixed to the base.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
304118
304581
308118
308581
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 Sub execution Description

26.84 €

4 Available 1 Day 51LV.A-ELKLV.A-70-14-M16x78-ELK

26.20 €

4 Available 1 Day 56LV.A-ELKLV.A-80-14-M16x78-ELK

29.26 €

4 Available 1 Day 51LV.A-AS-ELKLV.A-70-14-AS-M16x78-ELK

28.82 €

4 Available 1 Day 56LV.A-AS-ELKLV.A-80-14-AS-M16x78-ELK

Loading...

  1. 1

Basic information

Thread Material Steel D1 70 Articulation Ø 14

Tech Support