Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
305525-ESD
Part Number
|
---|
305525-ESD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Swivel Mechanism | d2 | l1 | Articulation Ø | High performing lines | Sub execution | h2 | h3# | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.98 € | 4 | Available | 1 Day | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 100 | 25 | 98 | 24 | M16 | Provided | - | 43 | 24 | Esd | LV.A-ESD-C | - | - | - | LV.A-100-24-M16x98-ESD-C | - |
Loading...
Height Adjusting Handle | Not Provided | Material | Technopolymer | Properties | Impact Resistant / Electrical Conductivity |
---|
This page is LV.A-ESD-C - Levelling elements -ESD conductive technopolymer base steel stem, part number 305525-ESD.
You can find the detail information about specifications and dimensions on part number 305525-ESD.
Configure
Basic Attributes
Adjusting Bolt Shape Type
Bottom Rubber Material
d2
h2
h3#
Execution
Type
Type
Swivel Angle θ(deg)
Thread Material
Thread Surface Treatment
D(mm)
Max limit static load unit(kN)
l(mm)
h(mm)
d(mm)
Swivel Mechanism
l1
Articulation Ø
High performing lines
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
301251-ESD |
301252-ESD |
301261-ESD |
305541-ESD |
305561-ESD |
305625-ESD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Swivel Mechanism | d2 | l1 | Articulation Ø | High performing lines | Sub execution | h2 | h3# | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.61 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 80 | 16 | - | 24 | - | Not Provided | 14 | - | - | - | - | 9 | - | LV.A-ESD-C | LV.A-80-14-ESD-C | 53 | |
7.61 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 80 | 18 | - | 24 | - | Not Provided | 24 | - | - | - | - | 9 | - | LV.A-ESD-C | LV.A-80-24-ESD-C | 49 | |
10.34 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 100 | 18 | - | 24 | - | Not Provided | 14 | - | - | - | - | 9 | - | LV.A-ESD-C | LV.A-100-14-ESD-C | 82 | |
20.22 € | 1 | Available |
Same day
Stock | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 100 | 25 | 138 | 24 | M16 | Provided | - | 43 | 24 | Esd | LV.A-ESD-C | - | - | - | LV.A-100-24-M16x138-ESD-C | - | |
21.21 € | 1 | Available |
Same day
Stock | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 100 | 25 | 158 | 24 | M16 | Provided | - | 43 | 24 | Esd | LV.A-ESD-C | - | - | - | LV.A-100-24-M16x158-ESD-C | - | |
20.09 € | 4 | Available | 1 Day | Adjusting Bolt Type | - | 15 | Steel | Zinc Plating | - | 100 | 25 | 98 | 24 | M20 | Provided | - | 43 | 24 | Esd | LV.A-ESD-C | - | - | - | LV.A-100-24-M20x98-ESD-C | - |