Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
308005-ESD
Part Number
|
---|
308005-ESD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Swivel Mechanism | d2 | l1 | Articulation Ø | High performing lines | Sub execution | h2 | h3# | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.76 € | 1 | Available |
Same day
Stock | Adjusting Bolt Type | With Rubber Foot | 15 | Steel | Zinc Plating | Nitrile Rubber | 70 | 14 | 43 | 19 | M8 | Provided | - | 28 | 14 | Esd | LV.A-AS-ESD-C | - | - | - | LV.A-70-14-AS-M8x43-ESD-C | - |
Loading...
Height Adjusting Handle | Not Provided | Material | Technopolymer | Properties | Impact Resistant / Electrical Conductivity |
---|
This page is LV.A-ESD-C - Levelling elements -ESD conductive technopolymer base steel stem, part number 308005-ESD.
You can find the detail information about specifications and dimensions on part number 308005-ESD.
Configure
Stock
Basic Attributes
d2
h2
h3#
Execution
Type
Type
Adjusting Bolt Shape Type
Swivel Angle θ(deg)
Thread Material
Thread Surface Treatment
Bottom Rubber Material
D(mm)
Max limit static load unit(kN)
l(mm)
h(mm)
d(mm)
Swivel Mechanism
l1
Articulation Ø
High performing lines
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
301251-ESD |
301252-ESD |
301261-ESD |
308011-ESD |
308021-ESD |
308025-ESD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Swivel Mechanism | d2 | l1 | Articulation Ø | High performing lines | Sub execution | h2 | h3# | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.61 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 80 | 16 | - | 24 | - | Not Provided | 14 | - | - | - | - | 9 | - | LV.A-ESD-C | LV.A-80-14-ESD-C | 53 | |
7.61 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 80 | 18 | - | 24 | - | Not Provided | 24 | - | - | - | - | 9 | - | LV.A-ESD-C | LV.A-80-24-ESD-C | 49 | |
10.34 € | 4 | Available | 4 Days | Leg End | - | - | - | - | - | 100 | 18 | - | 24 | - | Not Provided | 14 | - | - | - | - | 9 | - | LV.A-ESD-C | LV.A-100-14-ESD-C | 82 | |
13.51 € | 1 | Available |
Same day
Stock | Adjusting Bolt Type | With Rubber Foot | 15 | Steel | Zinc Plating | Nitrile Rubber | 70 | 14 | 68 | 19 | M8 | Provided | - | 28 | 14 | Esd | LV.A-AS-ESD-C | - | - | - | LV.A-70-14-AS-M8x68-ESD-C | - | |
12.74 € | 4 | Available | 4 Days | Adjusting Bolt Type | With Rubber Foot | 15 | Steel | Zinc Plating | Nitrile Rubber | 70 | 14 | 43 | 19 | M10 | Provided | - | 28 | 14 | Esd | LV.A-AS-ESD-C | - | - | - | LV.A-70-14-AS-M10x43-ESD-C | - | |
13.55 € | 1 | Available |
Same day
Stock | Adjusting Bolt Type | With Rubber Foot | 15 | Steel | Zinc Plating | Nitrile Rubber | 70 | 14 | 68 | 19 | M10 | Provided | - | 28 | 14 | Esd | LV.A-AS-ESD-C | - | - | - | LV.A-70-14-AS-M10x68-ESD-C | - |