LV.F - Levelling elements for ground mounting -Technopolymer base steel stem

LV.F - Levelling elements for ground mounting -Technopolymer base steel stem
  • Volume Discount
Levelling elements for fixing to the ground with base in black glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel articulated stem with adjusting hexagon and option of having it without no-slip disk or with SBR rubber no-slip disk fixed to the base.
The fixing is carried out by means of two 180° holes, closed by a diaphragm (removable with an awl) to prevent the deposit of unsanitary residues if not used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LV.F / Levelling Elements for Ground Mounting, Technopolymer Base, Steel Stem

Features


The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor

Material

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Articulated Stem

Threaded zinc-plated steel with regulation hexagon.

Standard Executions

LV.F: without no-slip disk.
- LV.F-AS: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.

Ground Mounting

By means of two holes at 180°, supplied covered by a diaphragm (which can be easily removed by a metal tool), to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig. 1).

Specifications

LV.F LV.F-AS            
CodeDescriptionCodeDescriptionDdLL1#ll1sArticulation ØMax. limit static load* [N]WeightWeight#
311121LV.F-80-14-M8x43314121LV.F-80-14-AS-M8x4380M87679433314141600085111
311125LV.F-80-14-M8x68314125LV.F-80-14-AS-M8x6880M8101104683314141600097123
311221LV.F-80-14-M10x43314221LV.F-80-14-AS-M10x4380M107679433314141600094120
311225LV.F-80-14-M10x68314225LV.F-80-14-AS-M10x6880M101011046833141416000106132
311231LV.F-80-14-M10x98314231LV.F-80-14-AS-M10x9880M101311349833141416000120146
311321LV.F-80-14-M12x43314321LV.F-80-14-AS-M12x4380M1276794333141416000104130
311325LV.F-80-14-M12x68314325LV.F-80-14-AS-M12x6880M121011046833141416000121147
311331LV.F-80-14-M12x98314331LV.F-80-14-AS-M12x9880M121311349833141416000142168
311421LV.F-80-14-M14X68314421LV.F-80-14-AS-M14X6880M141011046833141416000143169
311431LV.F-80-14-M14X98314431LV.F-80-14-AS-M14X9880M141311349833141416000164190
311441LV.F-80-14-M14X148314441LV.F-80-14-AS-M14X14880M1418118414833141416000247273
311521LV.F-80-14-M16x68314521LV.F-80-14-AS-M16x6880M161011046833161416000165191
311525LV.F-80-14-M16x108314525LV.F-80-14-AS-M16x10880M1614114410833161416000217243
311541LV.F-80-14-M16x148314541LV.F-80-14-AS-M16x14880M1618118414833161416000269295
311561LV.F-80-14-M16x168314561LV.F-80-14-AS-M16x16880M1620120416833161416000295321
311621LV.F-80-24-M16x58314621LV.F-80-24-AS-M16x5880M161011045843242418000227253
311625LV.F-80-24-M16x98314625LV.F-80-24-AS-M16x9880M161411449843242418000278304
311641LV.F-80-24-M16x138314641LV.F-80-24-AS-M16x13880M1618118413843242418000328354
311661LV.F-80-24-M16x158314661LV.F-80-24-AS-M16x15880M1620120415843242418000355381
311725LV.F-80-24-M20x98314725LV.F-80-24-AS-M20x9880M201411449843242418000348374
311741LV.F-80-24-M20x138314741LV.F-80-24-AS-M20x13880M2018118413843242418000427453
311761LV.F-80-24-M20x158314761LV.F-80-24-AS-M20x15880M2020120415843242418000466492
311781LV.F-80-24-M20x198314781LV.F-80-24-AS-M20x19880M2024124419843242418000549575
311825LV.F-80-24-M24x98314825LV.F-80-24-AS-M24x9880M241411449843242418000446472
311861LV.F-80-24-M24x158314861LV.F-80-24-AS-M24x15880M2420120415843242418000618644
311881LV.F-80-24-M24x198314881LV.F-80-24-AS-M24x19880M2424124419843242418000736762
312451LV.F-100-14-M8x43315451LV.F-100-14-AS-M8x43100M87679433314141800093148
312453LV.F-100-14-M8x68315453LV.F-100-14-AS-M8x68100M81011046833141418000105160
312461LV.F-100-14-M10x43315461LV.F-100-14-AS-M10x43100M1076794333141418000102157
312463LV.F-100-14-M10x68315463LV.F-100-14-AS-M10x68100M101011046833141418000114169
312465LV.F-100-14-M10x98315465LV.F-100-14-AS-M10x98100M101311349833141418000128183
312471LV.F-100-14-M12x43315471LV.F-100-14-AS-M12x43100M1276794333141418000112167
312473LV.F-100-14-M12x68315473LV.F-100-14-AS-M12x68100M121011046833141418000129184
312475LV.F-100-14-M12x98315475LV.F-100-14-AS-M12x98100M121311349833141418000150205
312477LV.F-100-14-M14X68315477LV.F-100-14-AS-M14X68100M141011046833141418000151206
312479LV.F-100-14-M14X98315479LV.F-100-14-AS-M14X98100M141311349833141418000172227
312480LV.F-100-14-M14X148315480LV.F-100-14-AS-M14X148100M1418118414833141418000255310
312481LV.F-100-14-M16x68315481LV.F-100-14-AS-M16x68100M161011046833161418000173228
312483LV.F-100-14-M16x108315483LV.F-100-14-AS-M16x108100M1614114410833161418000225280
312485LV.F-100-14-M16x148315485LV.F-100-14-AS-M16x148100M1618118414833161418000277332
312487LV.F-100-14-M16x168315487LV.F-100-14-AS-M16x168100M1620120416833161418000303358
312521LV.F-100-24-M16x58315521LV.F-100-24-AS-M16x58100M161011045843242425000257311
312525LV.F-100-24-M16x98315525LV.F-100-24-AS-M16x98100M161411449843242425000308362
312541LV.F-100-24-M16x138315541LV.F-100-24-AS-M16x138100M1618118413843242425000358412
312561LV.F-100-24-M16x158315561LV.F-100-24-AS-M16x158100M1620120415843242425000385439
312625LV.F-100-24-M20x98315625LV.F-100-24-AS-M20x98100M201411449843242425000378432
312641LV.F-100-24-M20x138315641LV.F-100-24-AS-M20x138100M2018118413843242425000457511
312661LV.F-100-24-M20x158315661LV.F-100-24-AS-M20x158100M2020120415843242425000496550
312681LV.F-100-24-M20x198315681LV.F-100-24-AS-M20x198100M2024124419843242425000579633
312725LV.F-100-24-M24x98315725LV.F-100-24-AS-M24x98100M241411449843242425000476530
312761LV.F-100-24-M24x158315761LV.F-100-24-AS-M24x158100M2420120415843242425000648702
312781LV.F-100-24-M24x198315781LV.F-100-24-AS-M24x198100M2424124419843242425000766820
313521LV.F-125-24-M16x58316221LV.F-125-24-AS-M16x58125M161251285867242428000396521
313525LV.F-125-24-M16x98316225LV.F-125-24-AS-M16x98125M161651689867242428000447572
313541LV.F-125-24-M16x138316241LV.F-125-24-AS-M16x138125M1620520813867242428000497622
313561LV.F-125-24-M16x158316261LV.F-125-24-AS-M16x158125M1622522815867242428000524649
313625LV.F-125-24-M20x98316325LV.F-125-24-AS-M20x98125M201651689867242428000517642
313641LV.F-125-24-M20x138316341LV.F-125-24-AS-M20x138125M2020520813867242428000596721
313661LV.F-125-24-M20x158316361LV.F-125-24-AS-M20x158125M2022522815867242428000635760
313681LV.F-125-24-M20x198316381LV.F-125-24-AS-M20x198125M2026526819867242428000718843
313725LV.F-125-24-M24x98316425LV.F-125-24-AS-M24x98125M241651689867242428000615740
313761LV.F-125-24-M24x158316461LV.F-125-24-AS-M24x158125M2422522815867242428000787912
313781LV.F-125-24-M24x198316481LV.F-125-24-AS-M24x198125M24265268198672424280009051030
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.
# Data with no-slip disk mounted.

Order Information

The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- table of possible combinations Bases/Stems
- the codes of the Bases
- the codes of the Stems.

Accessories on Request

Zinc-plated steel nut.

Base LV.F / Levelling Element Bases, Technopolymer

Material


Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Bases without No-Slip Disk

LV.F ( D = 80 - 100 - 125 mm): base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when only one hole is used (see Fig.1).

Bases with No-Slip Disk Assembled

NBR rubber no-slip disk, hardness 70 Shore A.
The particular assembling system of the no-slip disk to the base assures perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
LV.F-AS (D = 80 - 100 - 125 mm): base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when one only hole is used (see Fig.1).

Note

To choose the stem see "Tables of the possible combinations Bases/Stems".

Special Executions on Request

Polypropylene based (PP) technopolymer bases. Max. limit static load lower than the table data.

Specifications

CodeDescriptionCodeDescriptionDd1d2hh1h2h3#Bff1Ground mountingMax. limit static load* [N]WeightWeight#
301331LV.F-80-14301831LV.F-80-14-AS808.5142423927-54-160005581
301332LV.F-80-24301832LV.F-80-24-AS808.5242423927-54-180007975
301341LV.F-100-14301841LV.F-100-14-AS10012.5142423927-70-1800085139
301342LV.F-100-24301842LV.F-100-24-AS10012.5242423927-70-2500085139
301352LV.F-125-24301852LV.F-125-24-AS12512.52446231549-95-28000200325
301421LV.FO-60-14301921LV.FO-60-14-AS608.514211492396.55018140004864
301431LV.FO-80-14301931LV.FO-80-14-AS8010.514221492413070251600086116
Part Number
301331
301332
301341
301342
301352
301831
301832
301841
301842
301852
311121
311125
311221
311225
311231
311321
311325
311331
311421
311431
311441
311521
311525
311541
311561
311621
311625
311641
311661
311725
311741
311761
311781
311825
311861
311881
312451
312453
312461
312463
312465
312471
312473
312475
312477
312479
312480
312481
312483
312485
312487
312521
312525
312541
312561
312625
312641
312661
312681
312725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Material Material D
(mm)
Max limit static load unit
(kN)
h
(mm)
d1 d2 f h1 l1 Articulation Ø Sub execution h2 h3# Execution Description Weight

2.11 €

4 Available 4 Days -[Polyamide] Technopolymer8016248.5145423---9-LS.A - LV.A - LV.F - LV.FOLV.F-80-1455

2.11 €

4 Available 4 Days -[Polyamide] Technopolymer8018248.5245423---9-LS.A - LV.A - LV.F - LV.FOLV.F-80-2479

3.06 €

4 Available 4 Days -[Polyamide] Technopolymer100182412.5147023---9-LS.A - LV.A - LV.F - LV.FOLV.F-100-1485

3.06 €

4 Available 4 Days -[Polyamide] Technopolymer100252412.5247023---9-LS.A - LV.A - LV.F - LV.FOLV.F-100-2485

6.58 €

4 Available 4 Days -[Polyamide] Technopolymer125284612.5249523---15-LS.A - LV.A - LV.F - LV.FOLV.F-125-24200

4.90 €

4 Available 4 Days -[Polyamide] Technopolymer8016248.5145423---927LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-ASLV.F-80-14-AS81

4.90 €

4 Available 4 Days -[Polyamide] Technopolymer8018248.5245423---927LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-ASLV.F-80-24-AS75

7.35 €

4 Available 4 Days -[Polyamide] Technopolymer100182412.5147023---927LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-ASLV.F-100-14-AS139

7.35 €

4 Available 4 Days -[Polyamide] Technopolymer100252412.5247023---927LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-ASLV.F-100-24-AS139

14.61 €

4 Available 4 Days -[Polyamide] Technopolymer125284612.5249523---1549LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-ASLV.F-125-24-AS325

4.76 €

4 Available 5 Days Steel--------3314LV.F---LV.F-80-14-M8x43-

5.50 €

4 Available 1 Day Steel--------3314LV.F---LV.F-80-14-M8x68-

4.73 €

4 Available 1 Day Steel--------3314LV.F---LV.F-80-14-M10x43-

5.57 €

4 Available 5 Days Steel--------3314LV.F---LV.F-80-14-M10x68-

6.51 €

1 Available Same day

Stock

Steel--------3314LV.F---LV.F-80-14-M10x98-

4.73 €

4 Available 6 Days Steel--------3314LV.F---LV.F-80-14-M12x43-

5.59 €

4 Available 5 Days Steel--------3314LV.F---LV.F-80-14-M12x68-

6.55 €

4 Available Same day

Stock

Steel--------3314LV.F---LV.F-80-14-M12x98-

5.97 €

4 Available 1 Day Steel--------3314LV.F---LV.F-80-14-M14x68-

7.59 €

4 Available 1 Day Steel--------3314LV.F---LV.F-80-14-M14x98-

9.16 €

1 Available Same day

Stock

Steel--------3314LV.F---LV.F-80-14-M14x148-

6.80 €

1 Available Same day

Stock

Steel--------3314LV.F---LV.F-80-14-M16x68-

8.91 €

4 Available 5 Days Steel--------3314LV.F---LV.F-80-14-M16x108-

9.44 €

4 Available 1 Day Steel--------3314LV.F---LV.F-80-14-M16x148-

10.69 €

4 Available 5 Days Steel--------3314LV.F---LV.F-80-14-M16x168-

10.69 €

4 Available 4 Days Steel--------4324LV.F---LV.F-80-24-M16x58-

11.95 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M16x98-

12.19 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M16x138-

13.18 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M16x158-

12.05 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M20x98-

12.89 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M20x138-

15.05 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M20x158-

16.09 €

4 Available Same day

Stock

Steel--------4324LV.F---LV.F-80-24-M20x198-

12.06 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M24x98-

14.80 €

4 Available 1 Day Steel--------4324LV.F---LV.F-80-24-M24x158-

16.08 €

1 Available Same day

Stock

Steel--------4324LV.F---LV.F-80-24-M24x198-

5.70 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M8x43-

6.45 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M8x68-

5.67 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M10x43-

6.49 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M10x68-

7.46 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M10x98-

5.67 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M12x43-

6.52 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M12x68-

7.48 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M12x98-

6.91 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M14x68-

8.54 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M14x98-

10.10 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M14x148-

7.72 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M16x68-

9.86 €

4 Available 5 Days Steel--------3314LV.F---LV.F-100-14-M16x108-

10.36 €

4 Available 1 Day Steel--------3314LV.F---LV.F-100-14-M16x148-

11.64 €

4 Available 5 Days Steel--------3314LV.F---LV.F-100-14-M16x168-

11.64 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M16x58-

12.87 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M16x98-

13.12 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M16x138-

14.11 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M16x158-

12.98 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M20x98-

13.84 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M20x138-

15.97 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M20x158-

17.03 €

4 Available 1 Day Steel--------4324LV.F---LV.F-100-24-M20x198-

12.98 €

4 Available 4 Days Steel--------4324LV.F---LV.F-100-24-M24x98-

Loading...

Tech Support