Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
301332
LV.F | LV.F-AS | |||||||||||||
Code | Description | Code | Description | D | d | L | L1# | l | l1 | s | Articulation Ø | Max. limit static load* [N] | Weight | Weight# |
311121 | LV.F-80-14-M8x43 | 314121 | LV.F-80-14-AS-M8x43 | 80 | M8 | 76 | 79 | 43 | 33 | 14 | 14 | 16000 | 85 | 111 |
311125 | LV.F-80-14-M8x68 | 314125 | LV.F-80-14-AS-M8x68 | 80 | M8 | 101 | 104 | 68 | 33 | 14 | 14 | 16000 | 97 | 123 |
311221 | LV.F-80-14-M10x43 | 314221 | LV.F-80-14-AS-M10x43 | 80 | M10 | 76 | 79 | 43 | 33 | 14 | 14 | 16000 | 94 | 120 |
311225 | LV.F-80-14-M10x68 | 314225 | LV.F-80-14-AS-M10x68 | 80 | M10 | 101 | 104 | 68 | 33 | 14 | 14 | 16000 | 106 | 132 |
311231 | LV.F-80-14-M10x98 | 314231 | LV.F-80-14-AS-M10x98 | 80 | M10 | 131 | 134 | 98 | 33 | 14 | 14 | 16000 | 120 | 146 |
311321 | LV.F-80-14-M12x43 | 314321 | LV.F-80-14-AS-M12x43 | 80 | M12 | 76 | 79 | 43 | 33 | 14 | 14 | 16000 | 104 | 130 |
311325 | LV.F-80-14-M12x68 | 314325 | LV.F-80-14-AS-M12x68 | 80 | M12 | 101 | 104 | 68 | 33 | 14 | 14 | 16000 | 121 | 147 |
311331 | LV.F-80-14-M12x98 | 314331 | LV.F-80-14-AS-M12x98 | 80 | M12 | 131 | 134 | 98 | 33 | 14 | 14 | 16000 | 142 | 168 |
311421 | LV.F-80-14-M14X68 | 314421 | LV.F-80-14-AS-M14X68 | 80 | M14 | 101 | 104 | 68 | 33 | 14 | 14 | 16000 | 143 | 169 |
311431 | LV.F-80-14-M14X98 | 314431 | LV.F-80-14-AS-M14X98 | 80 | M14 | 131 | 134 | 98 | 33 | 14 | 14 | 16000 | 164 | 190 |
311441 | LV.F-80-14-M14X148 | 314441 | LV.F-80-14-AS-M14X148 | 80 | M14 | 181 | 184 | 148 | 33 | 14 | 14 | 16000 | 247 | 273 |
311521 | LV.F-80-14-M16x68 | 314521 | LV.F-80-14-AS-M16x68 | 80 | M16 | 101 | 104 | 68 | 33 | 16 | 14 | 16000 | 165 | 191 |
311525 | LV.F-80-14-M16x108 | 314525 | LV.F-80-14-AS-M16x108 | 80 | M16 | 141 | 144 | 108 | 33 | 16 | 14 | 16000 | 217 | 243 |
311541 | LV.F-80-14-M16x148 | 314541 | LV.F-80-14-AS-M16x148 | 80 | M16 | 181 | 184 | 148 | 33 | 16 | 14 | 16000 | 269 | 295 |
311561 | LV.F-80-14-M16x168 | 314561 | LV.F-80-14-AS-M16x168 | 80 | M16 | 201 | 204 | 168 | 33 | 16 | 14 | 16000 | 295 | 321 |
311621 | LV.F-80-24-M16x58 | 314621 | LV.F-80-24-AS-M16x58 | 80 | M16 | 101 | 104 | 58 | 43 | 24 | 24 | 18000 | 227 | 253 |
311625 | LV.F-80-24-M16x98 | 314625 | LV.F-80-24-AS-M16x98 | 80 | M16 | 141 | 144 | 98 | 43 | 24 | 24 | 18000 | 278 | 304 |
311641 | LV.F-80-24-M16x138 | 314641 | LV.F-80-24-AS-M16x138 | 80 | M16 | 181 | 184 | 138 | 43 | 24 | 24 | 18000 | 328 | 354 |
311661 | LV.F-80-24-M16x158 | 314661 | LV.F-80-24-AS-M16x158 | 80 | M16 | 201 | 204 | 158 | 43 | 24 | 24 | 18000 | 355 | 381 |
311725 | LV.F-80-24-M20x98 | 314725 | LV.F-80-24-AS-M20x98 | 80 | M20 | 141 | 144 | 98 | 43 | 24 | 24 | 18000 | 348 | 374 |
311741 | LV.F-80-24-M20x138 | 314741 | LV.F-80-24-AS-M20x138 | 80 | M20 | 181 | 184 | 138 | 43 | 24 | 24 | 18000 | 427 | 453 |
311761 | LV.F-80-24-M20x158 | 314761 | LV.F-80-24-AS-M20x158 | 80 | M20 | 201 | 204 | 158 | 43 | 24 | 24 | 18000 | 466 | 492 |
311781 | LV.F-80-24-M20x198 | 314781 | LV.F-80-24-AS-M20x198 | 80 | M20 | 241 | 244 | 198 | 43 | 24 | 24 | 18000 | 549 | 575 |
311825 | LV.F-80-24-M24x98 | 314825 | LV.F-80-24-AS-M24x98 | 80 | M24 | 141 | 144 | 98 | 43 | 24 | 24 | 18000 | 446 | 472 |
311861 | LV.F-80-24-M24x158 | 314861 | LV.F-80-24-AS-M24x158 | 80 | M24 | 201 | 204 | 158 | 43 | 24 | 24 | 18000 | 618 | 644 |
311881 | LV.F-80-24-M24x198 | 314881 | LV.F-80-24-AS-M24x198 | 80 | M24 | 241 | 244 | 198 | 43 | 24 | 24 | 18000 | 736 | 762 |
312451 | LV.F-100-14-M8x43 | 315451 | LV.F-100-14-AS-M8x43 | 100 | M8 | 76 | 79 | 43 | 33 | 14 | 14 | 18000 | 93 | 148 |
312453 | LV.F-100-14-M8x68 | 315453 | LV.F-100-14-AS-M8x68 | 100 | M8 | 101 | 104 | 68 | 33 | 14 | 14 | 18000 | 105 | 160 |
312461 | LV.F-100-14-M10x43 | 315461 | LV.F-100-14-AS-M10x43 | 100 | M10 | 76 | 79 | 43 | 33 | 14 | 14 | 18000 | 102 | 157 |
312463 | LV.F-100-14-M10x68 | 315463 | LV.F-100-14-AS-M10x68 | 100 | M10 | 101 | 104 | 68 | 33 | 14 | 14 | 18000 | 114 | 169 |
312465 | LV.F-100-14-M10x98 | 315465 | LV.F-100-14-AS-M10x98 | 100 | M10 | 131 | 134 | 98 | 33 | 14 | 14 | 18000 | 128 | 183 |
312471 | LV.F-100-14-M12x43 | 315471 | LV.F-100-14-AS-M12x43 | 100 | M12 | 76 | 79 | 43 | 33 | 14 | 14 | 18000 | 112 | 167 |
312473 | LV.F-100-14-M12x68 | 315473 | LV.F-100-14-AS-M12x68 | 100 | M12 | 101 | 104 | 68 | 33 | 14 | 14 | 18000 | 129 | 184 |
312475 | LV.F-100-14-M12x98 | 315475 | LV.F-100-14-AS-M12x98 | 100 | M12 | 131 | 134 | 98 | 33 | 14 | 14 | 18000 | 150 | 205 |
312477 | LV.F-100-14-M14X68 | 315477 | LV.F-100-14-AS-M14X68 | 100 | M14 | 101 | 104 | 68 | 33 | 14 | 14 | 18000 | 151 | 206 |
312479 | LV.F-100-14-M14X98 | 315479 | LV.F-100-14-AS-M14X98 | 100 | M14 | 131 | 134 | 98 | 33 | 14 | 14 | 18000 | 172 | 227 |
312480 | LV.F-100-14-M14X148 | 315480 | LV.F-100-14-AS-M14X148 | 100 | M14 | 181 | 184 | 148 | 33 | 14 | 14 | 18000 | 255 | 310 |
312481 | LV.F-100-14-M16x68 | 315481 | LV.F-100-14-AS-M16x68 | 100 | M16 | 101 | 104 | 68 | 33 | 16 | 14 | 18000 | 173 | 228 |
312483 | LV.F-100-14-M16x108 | 315483 | LV.F-100-14-AS-M16x108 | 100 | M16 | 141 | 144 | 108 | 33 | 16 | 14 | 18000 | 225 | 280 |
312485 | LV.F-100-14-M16x148 | 315485 | LV.F-100-14-AS-M16x148 | 100 | M16 | 181 | 184 | 148 | 33 | 16 | 14 | 18000 | 277 | 332 |
312487 | LV.F-100-14-M16x168 | 315487 | LV.F-100-14-AS-M16x168 | 100 | M16 | 201 | 204 | 168 | 33 | 16 | 14 | 18000 | 303 | 358 |
312521 | LV.F-100-24-M16x58 | 315521 | LV.F-100-24-AS-M16x58 | 100 | M16 | 101 | 104 | 58 | 43 | 24 | 24 | 25000 | 257 | 311 |
312525 | LV.F-100-24-M16x98 | 315525 | LV.F-100-24-AS-M16x98 | 100 | M16 | 141 | 144 | 98 | 43 | 24 | 24 | 25000 | 308 | 362 |
312541 | LV.F-100-24-M16x138 | 315541 | LV.F-100-24-AS-M16x138 | 100 | M16 | 181 | 184 | 138 | 43 | 24 | 24 | 25000 | 358 | 412 |
312561 | LV.F-100-24-M16x158 | 315561 | LV.F-100-24-AS-M16x158 | 100 | M16 | 201 | 204 | 158 | 43 | 24 | 24 | 25000 | 385 | 439 |
312625 | LV.F-100-24-M20x98 | 315625 | LV.F-100-24-AS-M20x98 | 100 | M20 | 141 | 144 | 98 | 43 | 24 | 24 | 25000 | 378 | 432 |
312641 | LV.F-100-24-M20x138 | 315641 | LV.F-100-24-AS-M20x138 | 100 | M20 | 181 | 184 | 138 | 43 | 24 | 24 | 25000 | 457 | 511 |
312661 | LV.F-100-24-M20x158 | 315661 | LV.F-100-24-AS-M20x158 | 100 | M20 | 201 | 204 | 158 | 43 | 24 | 24 | 25000 | 496 | 550 |
312681 | LV.F-100-24-M20x198 | 315681 | LV.F-100-24-AS-M20x198 | 100 | M20 | 241 | 244 | 198 | 43 | 24 | 24 | 25000 | 579 | 633 |
312725 | LV.F-100-24-M24x98 | 315725 | LV.F-100-24-AS-M24x98 | 100 | M24 | 141 | 144 | 98 | 43 | 24 | 24 | 25000 | 476 | 530 |
312761 | LV.F-100-24-M24x158 | 315761 | LV.F-100-24-AS-M24x158 | 100 | M24 | 201 | 204 | 158 | 43 | 24 | 24 | 25000 | 648 | 702 |
312781 | LV.F-100-24-M24x198 | 315781 | LV.F-100-24-AS-M24x198 | 100 | M24 | 241 | 244 | 198 | 43 | 24 | 24 | 25000 | 766 | 820 |
313521 | LV.F-125-24-M16x58 | 316221 | LV.F-125-24-AS-M16x58 | 125 | M16 | 125 | 128 | 58 | 67 | 24 | 24 | 28000 | 396 | 521 |
313525 | LV.F-125-24-M16x98 | 316225 | LV.F-125-24-AS-M16x98 | 125 | M16 | 165 | 168 | 98 | 67 | 24 | 24 | 28000 | 447 | 572 |
313541 | LV.F-125-24-M16x138 | 316241 | LV.F-125-24-AS-M16x138 | 125 | M16 | 205 | 208 | 138 | 67 | 24 | 24 | 28000 | 497 | 622 |
313561 | LV.F-125-24-M16x158 | 316261 | LV.F-125-24-AS-M16x158 | 125 | M16 | 225 | 228 | 158 | 67 | 24 | 24 | 28000 | 524 | 649 |
313625 | LV.F-125-24-M20x98 | 316325 | LV.F-125-24-AS-M20x98 | 125 | M20 | 165 | 168 | 98 | 67 | 24 | 24 | 28000 | 517 | 642 |
313641 | LV.F-125-24-M20x138 | 316341 | LV.F-125-24-AS-M20x138 | 125 | M20 | 205 | 208 | 138 | 67 | 24 | 24 | 28000 | 596 | 721 |
313661 | LV.F-125-24-M20x158 | 316361 | LV.F-125-24-AS-M20x158 | 125 | M20 | 225 | 228 | 158 | 67 | 24 | 24 | 28000 | 635 | 760 |
313681 | LV.F-125-24-M20x198 | 316381 | LV.F-125-24-AS-M20x198 | 125 | M20 | 265 | 268 | 198 | 67 | 24 | 24 | 28000 | 718 | 843 |
313725 | LV.F-125-24-M24x98 | 316425 | LV.F-125-24-AS-M24x98 | 125 | M24 | 165 | 168 | 98 | 67 | 24 | 24 | 28000 | 615 | 740 |
313761 | LV.F-125-24-M24x158 | 316461 | LV.F-125-24-AS-M24x158 | 125 | M24 | 225 | 228 | 158 | 67 | 24 | 24 | 28000 | 787 | 912 |
313781 | LV.F-125-24-M24x198 | 316481 | LV.F-125-24-AS-M24x198 | 125 | M24 | 265 | 268 | 198 | 67 | 24 | 24 | 28000 | 905 | 1030 |
Code | Description | Code | Description | D | d1 | d2 | h | h1 | h2 | h3# | B | f | f1 | Ground mounting | Max. limit static load* [N] | Weight | Weight# |
301331 | LV.F-80-14 | 301831 | LV.F-80-14-AS | 80 | 8.5 | 14 | 24 | 23 | 9 | 27 | - | 54 | - | • | 16000 | 55 | 81 |
301332 | LV.F-80-24 | 301832 | LV.F-80-24-AS | 80 | 8.5 | 24 | 24 | 23 | 9 | 27 | - | 54 | - | • | 18000 | 79 | 75 |
301341 | LV.F-100-14 | 301841 | LV.F-100-14-AS | 100 | 12.5 | 14 | 24 | 23 | 9 | 27 | - | 70 | - | • | 18000 | 85 | 139 |
301342 | LV.F-100-24 | 301842 | LV.F-100-24-AS | 100 | 12.5 | 24 | 24 | 23 | 9 | 27 | - | 70 | - | • | 25000 | 85 | 139 |
301352 | LV.F-125-24 | 301852 | LV.F-125-24-AS | 125 | 12.5 | 24 | 46 | 23 | 15 | 49 | - | 95 | - | • | 28000 | 200 | 325 |
301421 | LV.FO-60-14 | 301921 | LV.FO-60-14-AS | 60 | 8.5 | 14 | 21 | 14 | 9 | 23 | 96.5 | 50 | 18 | • | 14000 | 48 | 64 |
301431 | LV.FO-80-14 | 301931 | LV.FO-80-14-AS | 80 | 10.5 | 14 | 22 | 14 | 9 | 24 | 130 | 70 | 25 | • | 16000 | 86 | 116 |
Part Number
|
---|
301332 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Material | D (mm) | Max limit static load unit (kN) | h (mm) | d1 | d2 | f | h1 | l1 | Articulation Ø | Sub execution | h2 | h3# | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 80 | 18 | 24 | 8.5 | 24 | 54 | 23 | - | - | - | 9 | - | LS.A - LV.A - LV.F - LV.FO | LV.F-80-24 | 79 |
Loading...
This page is LV.F - Levelling elements for ground mounting -Technopolymer base steel stem, part number 301332.
You can find the detail information about specifications and dimensions on part number 301332.
Configure
Basic Attributes
Thread Material
Material
l1
Articulation Ø
Sub execution
h3#
Type
D(mm)
Max limit static load unit(kN)
h(mm)
d1
d2
f
h1
h2
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
301331 |
301341 |
301342 |
301352 |
301831 |
301832 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Material | Material | D (mm) | Max limit static load unit (kN) | h (mm) | d1 | d2 | f | h1 | l1 | Articulation Ø | Sub execution | h2 | h3# | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 80 | 16 | 24 | 8.5 | 14 | 54 | 23 | - | - | - | 9 | - | LS.A - LV.A - LV.F - LV.FO | LV.F-80-14 | 55 | |
3.52 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 100 | 18 | 24 | 12.5 | 14 | 70 | 23 | - | - | - | 9 | - | LS.A - LV.A - LV.F - LV.FO | LV.F-100-14 | 85 | |
3.52 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 100 | 25 | 24 | 12.5 | 24 | 70 | 23 | - | - | - | 9 | - | LS.A - LV.A - LV.F - LV.FO | LV.F-100-24 | 85 | |
8.25 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 125 | 28 | 46 | 12.5 | 24 | 95 | 23 | - | - | - | 15 | - | LS.A - LV.A - LV.F - LV.FO | LV.F-125-24 | 200 | |
4.53 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 80 | 16 | 24 | 8.5 | 14 | 54 | 23 | - | - | - | 9 | 27 | LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-AS | LV.F-80-14-AS | 81 | |
4.53 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 80 | 18 | 24 | 8.5 | 24 | 54 | 23 | - | - | - | 9 | 27 | LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-AS | LV.F-80-24-AS | 75 |