LV.F-125-ACV - Levelling elements for ground mounting -Technopolymer base steel stem

LV.F-125-ACV - Levelling elements for ground mounting -Technopolymer base steel stem
  • Volume Discount
Levelling elements for fixing to the ground with base in black glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel articulated pass-through stem with adjusting hexagon fixed to the base by means of a screw and concave washer supporting the stem in polished zinc-plated steel and option of having it without or with NBR rubber no-slip disk fixed to the base.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
313921
313925
313931
313935
313941
313945
316921
316925
316931
316935
316941
316945
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sub execution Description

32.37 €

4 Available 1 Day LV.F-ACVLV.F-125-ACV-M20x136

35.26 €

4 Available 1 Day LV.F-ACVLV.F-125-ACV-M20x186

31.13 €

4 Available 1 Day LV.F-ACVLV.F-125-ACV-M24x136

36.19 €

4 Available 1 Day LV.F-ACVLV.F-125-ACV-M24x186

38.72 €

4 Available 1 Day LV.F-ACVLV.F-125-ACV-M30x136

43.70 €

4 Available 1 Day LV.F-ACVLV.F-125-ACV-M30x186

49.81 €

4 Available 1 Day LV.F-ACV-ASLV.F-125-ACV-AS-M20x136

52.69 €

4 Available 1 Day LV.F-ACV-ASLV.F-125-ACV-AS-M20x186

48.60 €

4 Available 1 Day LV.F-ACV-ASLV.F-125-ACV-AS-M24x136

53.66 €

4 Available 1 Day LV.F-ACV-ASLV.F-125-ACV-AS-M24x186

58.77 €

4 Available 1 Day LV.F-ACV-ASLV.F-125-ACV-AS-M30x136

63.76 €

4 Available 1 Day LV.F-ACV-ASLV.F-125-ACV-AS-M30x186

Loading...

  1. 1

Basic information

Thread Material Steel l1 64

Tech Support