Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
301931
Part Number
|
---|
301931 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Material | D (mm) | Max limit static load unit (kN) | h (mm) | B | d1 | d2 | f | f1 | h1 | l1 | Articulation Ø | High performing lines | Sub execution | h3# | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.46 € | 4 | Available | 4 Days | - | [Polyamide] Technopolymer | 80 | 16 | 22 | 130 | 10.5 | 14 | 70 | 25 | 14 | - | - | - | - | 24 | LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-AS | LV.FO-80-14-AS | 116 |
Loading...
Configure
Basic Attributes
Thread Material
Material
l1
Articulation Ø
High performing lines
Sub execution
Type
D(mm)
Max limit static load unit(kN)
h(mm)
B
d1
d2
f
f1
h1
h3#
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes