LVQ.FO-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem (533901)

LVQ.FO-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem 533901
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 533901

Brand: ELESA

Price: 13.44

Delivery time: Same day


Technical Data:

l1: 31

Sub execution: LVQ.FO-SST

Description: LVQ.FO-60-14-SST-M16x68


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

533901

Part Number
533901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 Sub execution Description

13.44 €

9.41 €

1 Available Same day

Stock

31LVQ.FO-SSTLVQ.FO-60-14-SST-M16x68

Loading...

  1. 1

Basic information

Thread Material Stainless Steel Articulation Ø 14 High performing lines Inox

This page is LVQ.FO-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem, part number 533901.
You can find the detail information about specifications and dimensions on part number 533901.

Variation of this product

Part Number
533906
533911
533916
533921
533926
533931
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l1 Sub execution Description

14.87 €

4 Available 4 Days 31LVQ.FO-SSTLVQ.FO-60-14-SST-M16x108

18.55 €

4 Available 4 Days 31LVQ.FO-SSTLVQ.FO-60-14-SST-M16x148

20.22 €

4 Available 4 Days 31LVQ.FO-SSTLVQ.FO-60-14-SST-M16x168

23.19 €

4 Available 4 Days 36LVQ.FO-SSTLVQ.FO-60-14-SST-M20x110

27.68 €

4 Available 4 Days 36LVQ.FO-SSTLVQ.FO-60-14-SST-M20x150

28.82 €

4 Available 4 Days 36LVQ.FO-SSTLVQ.FO-60-14-SST-M20x170

Tech Support