Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
415141
Code | Description | D | d | D1 | L | L1 min÷max | l | l1 | d2 | s | Max. limit static load [N] | Stiffness [N/mm] | Max. deflection [mm] | Weight |
415111 | LW.A-80-M12x1.25x120 | 80 | M12 x 1.25 | 72 | 133 | 35÷46 | 18.5 | 32 | 60 | 7x7 | 5000 | 2500 | 2 | 530 |
415121 | LW.A-120-M16x1.5x130 | 120 | M16 x 1.5 | 109 | 144 | 40÷51 | 23 | 36.5 | 80 | 9x9 | 10000 | 4000 | 2.5 | 1200 |
415131 | LW.A-160-M20x1.5x170 | 160 | M20 x 1.5 | 150 | 188 | 50÷63 | 29 | 43.5 | 130 | 12x12 | 20000 | 9000 | 2.2 | 2650 |
415141 | LW.A-200-M20x1.5x170 | 200 | M20 x 1.5 | 186 | 198 | 60÷73 | 36 | 54.5 | 130 | 12x12 | 40000 | 15000 | 2.7 | 4500 |
Part Number
|
---|
415141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D1 | d | d2 | L | l | l1 | L1 min÷max | s | Max.limit static load (N) | Max.deflection (mm) | Stiffness (N/mm) | Threaded screw | Code | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.88 € | 1 | Available | 1 Day | 200 | 186 | M20x1.5 | 130 | 198 | 36 | 54.5 | 60÷73 | 12x12 | 40000 | 2.7 | 15000 | M20 | 415141 | LW.A-200-M20x1.5x170 |
Loading...
Material | Rubber-Steel |
---|
This page is LW.A - Vibration-damping levelling elements -Steel base and stem, part number 415141.
You can find the detail information about specifications and dimensions on part number 415141.
Configure
Basic Attributes
Type
D
D1
d
d2
L
l
l1
L1 min÷max
s
Max.limit static load(N)
Max.deflection(mm)
Stiffness(N/mm)
Threaded screw
Code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
415111 |
415121 |
415131 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D1 | d | d2 | L | l | l1 | L1 min÷max | s | Max.limit static load (N) | Max.deflection (mm) | Stiffness (N/mm) | Threaded screw | Code | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.41 € | 1 | Available | 25 Days | 80 | 72 | M12x1.25 | 60 | 133 | 18.5 | 32 | 35÷46 | 7x7 | 5000 | 2 | 2500 | M12 | 415111 | LW.A-80-M12x1.25x120 | |
62.50 € | 1 | Available | 4 Days | 120 | 109 | M16x1.5 | 80 | 144 | 23 | 36.5 | 40÷51 | 9x9 | 10000 | 2.5 | 4000 | M16 | 415121 | LW.A-120-M16x1.5x130 | |
109.91 € | 1 | Available | 1 Day | 160 | 150 | M20x1.5 | 130 | 188 | 29 | 43.5 | 50÷63 | 12x12 | 20000 | 2.2 | 9000 | M20 | 415131 | LW.A-160-M20x1.5x170 |