Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
531039
Part Number
|
---|
531039 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Material | D (mm) | Max limit static load unit (kN) | l (mm) | d (mm) | L | l1 | L1 | l2 | s | High performing lines | Sub execution | Threaded screw | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.39 € | 1 | Available |
Same day
Stock | - | [Others] Technopolymer-Steel | 40 | 2.5 | 69.5 | M8 | 82.5 | - | 83.5 | 13 | 17 | - | - | M8 | LX-AS | LX.40-SW17-AS-M8x70 | 30 |
Loading...
This page is LX - Levelling elements -Technopolymer base steel or stainless steel stem, part number 531039.
You can find the detail information about specifications and dimensions on part number 531039.
Configure
Stock
Basic Attributes
Thread Material
Material
l1
High performing lines
Sub execution
Type
D(mm)
Max limit static load unit(kN)
l(mm)
d(mm)
L
L1
l2
s
Threaded screw
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
431003-S |
431005 |
431005-S |
531041 |
531042 |
531043 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Material | Material | D (mm) | Max limit static load unit (kN) | l (mm) | d (mm) | L | l1 | L1 | l2 | s | High performing lines | Sub execution | Threaded screw | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.51 € | 1 | Available |
Same day
Stock | Steel | - | - | - | - | - | - | 36 | - | - | - | - | LX-S | - | - | LX.25-SW13-M6x36-S | - | |
0.53 € | 1 | Available |
Same day
Stock | Steel | - | - | - | - | - | - | - | - | - | - | - | LX | - | - | LX.25-SW13-M6x54 | - | |
0.53 € | 1 | Available |
Same day
Stock | Steel | - | - | - | - | - | - | 56 | - | - | - | - | LX-S | - | - | LX.25-SW13-M6x56-S | - | |
1.28 € | 1 | Available |
Same day
Stock | - | [Others] Technopolymer-Steel | 40 | 3 | 19.5 | M10 | 32.5 | - | 33.5 | 13 | 17 | - | - | M10 | LX-AS | LX.40-SW17-AS-M10x20 | 25 | |
1.34 € | 1 | Available |
Same day
Stock | - | [Others] Technopolymer-Steel | 40 | 3 | 29.5 | M10 | 42.5 | - | 43.5 | 13 | 17 | - | - | M10 | LX-AS | LX.40-SW17-AS-M10x30 | 27 | |
1.39 € | 1 | Available |
Same day
Stock | - | [Others] Technopolymer-Steel | 40 | 3 | 39.5 | M10 | 52.5 | - | 53.5 | 13 | 17 | - | - | M10 | LX-AS | LX.40-SW17-AS-M10x40 | 29 |