Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Technopolymer | h(mm) | 78 | h1(mm) | 60 |
---|---|---|---|---|---|
C | 38 | d | M10 | d2 | 4 |
d3 | 30 | h2 | 25 | h3 | 17 |
h4 | 15 | l2 | 57 | l3 | 18 |
High performing lines | Profile systems | Type of assembly | Blind holes |
Configure
Stock
Basic Attributes
f(mm)
L(mm)
force 3
force 4
l1
Wheel base
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes