Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
36823
Part Number
|
---|
36823 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | L (mm) | force 3 | force 4 | force 5 | force 6 | l1 | Wheel base | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.60 € | 1 | Available | 4 Days | 400 | 427 | 1900 | 3000 | 1450 | 2600 | 373 | 400 | - | M.1053-AN-BK | M.1053/30-400-AN-BK |
Loading...
Material | Aluminum | h(mm) | 68.5 | D/l(mm) | 42 |
---|---|---|---|---|---|
h1(mm) | 50 | d | 8.5 | d2 | 30 |
f1 | 37.5 | h2 | 17.5 | l2 | 75 |
l3 | 56 | Type of assembly | Pass-through holes |
This page is M.1053 - Offset tubular handles -Technopolymer and aluminium, part number 36823.
You can find the detail information about specifications and dimensions on part number 36823.
Configure
Basic Attributes
High performing lines
Type
f(mm)
L(mm)
force 3
force 4
force 5
force 6
l1
Wheel base
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151467 |
151469 |
151471 |
36825 |
36831 |
36833 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | L (mm) | force 3 | force 4 | force 5 | force 6 | l1 | Wheel base | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.29 € | 1 | Available | 4 Days | 500 | 527 | 1500 | 1900 | 1300 | 2000 | 473 | 500 | Clean | M.1053-CLEAN | M.1053/30-500-CLEAN | |
36.15 € | 1 | Available | 4 Days | 600 | 627 | 1200 | 1800 | 1100 | 1900 | 573 | 600 | Clean | M.1053-CLEAN | M.1053/30-600-CLEAN | |
38.50 € | 1 | Available | 4 Days | 700 | 727 | 1100 | 1500 | 1000 | 1600 | 673 | 700 | Clean | M.1053-CLEAN | M.1053/30-700-CLEAN | |
29.81 € | 1 | Available | 4 Days | 400 | 427 | 1900 | 3000 | 1450 | 2600 | 373 | 400 | - | M.1053-AN-GR | M.1053/30-400-AN-GR | |
30.78 € | 1 | Available | 4 Days | 500 | 527 | 1500 | 1900 | 1300 | 2000 | 473 | 500 | - | M.1053-EP | M.1053/30-500-EP | |
30.82 € | 1 | Available | 4 Days | 500 | 527 | 1500 | 1900 | 1300 | 2000 | 473 | 500 | - | M.1053-AN-BK | M.1053/30-500-AN-BK |