Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
151461 |
151463 |
151465 |
151467 |
151469 |
151471 |
36801 |
36803 |
36805 |
36811 |
36813 |
36815 |
36821 |
36823 |
36825 |
36831 |
36833 |
36835 |
36841 |
36843 |
36845 |
36851 |
36853 |
36855 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | L (mm) | force 3 | force 4 | force 5 | force 6 | l1 | Wheel base | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.78 € | 1 | Available | 4 Days | 300 | 327 | 2500 | 4000 | 1850 | 3400 | 273 | 300 | Clean | M.1053-CLEAN | M.1053/30-300-CLEAN | |
29.90 € | 1 | Available | 4 Days | 350 | 377 | 2000 | 3300 | 1650 | 3150 | 323 | 350 | Clean | M.1053-CLEAN | M.1053/30-350-CLEAN | |
30.93 € | 1 | Available | 4 Days | 400 | 427 | 1900 | 3000 | 1450 | 2600 | 373 | 400 | Clean | M.1053-CLEAN | M.1053/30-400-CLEAN | |
33.29 € | 1 | Available | 4 Days | 500 | 527 | 1500 | 1900 | 1300 | 2000 | 473 | 500 | Clean | M.1053-CLEAN | M.1053/30-500-CLEAN | |
36.15 € | 1 | Available | 4 Days | 600 | 627 | 1200 | 1800 | 1100 | 1900 | 573 | 600 | Clean | M.1053-CLEAN | M.1053/30-600-CLEAN | |
38.50 € | 1 | Available | 4 Days | 700 | 727 | 1100 | 1500 | 1000 | 1600 | 673 | 700 | Clean | M.1053-CLEAN | M.1053/30-700-CLEAN | |
26.69 € | 1 | Available | 4 Days | 300 | 327 | 2500 | 4000 | 1850 | 3400 | 273 | 300 | - | M.1053-EP | M.1053/30-300-EP | |
26.58 € | 1 | Available |
Same day
Stock | 300 | 327 | 2500 | 4000 | 1850 | 3400 | 273 | 300 | - | M.1053-AN-BK | M.1053/30-300-AN-BK | |
27.81 € | 1 | Available | 4 Days | 300 | 327 | 2500 | 4000 | 1850 | 3400 | 273 | 300 | - | M.1053-AN-GR | M.1053/30-300-AN-GR | |
27.68 € | 1 | Available | 4 Days | 350 | 377 | 2000 | 3300 | 1650 | 3150 | 323 | 350 | - | M.1053-EP | M.1053/30-350-EP | |
27.63 € | 1 | Available | 4 Days | 350 | 377 | 2000 | 3300 | 1650 | 3150 | 323 | 350 | - | M.1053-AN-BK | M.1053/30-350-AN-BK | |
28.84 € | 1 | Available | 4 Days | 350 | 377 | 2000 | 3300 | 1650 | 3150 | 323 | 350 | - | M.1053-AN-GR | M.1053/30-350-AN-GR | |
28.67 € | 1 | Available | 4 Days | 400 | 427 | 1900 | 3000 | 1450 | 2600 | 373 | 400 | - | M.1053-EP | M.1053/30-400-EP | |
28.60 € | 1 | Available | 4 Days | 400 | 427 | 1900 | 3000 | 1450 | 2600 | 373 | 400 | - | M.1053-AN-BK | M.1053/30-400-AN-BK | |
29.81 € | 1 | Available | 4 Days | 400 | 427 | 1900 | 3000 | 1450 | 2600 | 373 | 400 | - | M.1053-AN-GR | M.1053/30-400-AN-GR | |
30.78 € | 1 | Available | 4 Days | 500 | 527 | 1500 | 1900 | 1300 | 2000 | 473 | 500 | - | M.1053-EP | M.1053/30-500-EP | |
30.82 € | 1 | Available | 4 Days | 500 | 527 | 1500 | 1900 | 1300 | 2000 | 473 | 500 | - | M.1053-AN-BK | M.1053/30-500-AN-BK | |
32.08 € | 1 | Available | 4 Days | 500 | 527 | 1500 | 1900 | 1300 | 2000 | 473 | 500 | - | M.1053-AN-GR | M.1053/30-500-AN-GR | |
33.44 € | 1 | Available | 4 Days | 600 | 627 | 1200 | 1800 | 1100 | 1900 | 573 | 600 | - | M.1053-EP | M.1053/30-600-EP | |
33.62 € | 1 | Available | 4 Days | 600 | 627 | 1200 | 1800 | 1100 | 1900 | 573 | 600 | - | M.1053-AN-BK | M.1053/30-600-AN-BK | |
34.83 € | 1 | Available | 4 Days | 600 | 627 | 1200 | 1800 | 1100 | 1900 | 573 | 600 | - | M.1053-AN-GR | M.1053/30-600-AN-GR | |
35.62 € | 1 | Available | 4 Days | 700 | 727 | 1100 | 1500 | 1000 | 1600 | 673 | 700 | - | M.1053-EP | M.1053/30-700-EP | |
35.77 € | 1 | Available | 4 Days | 700 | 727 | 1100 | 1500 | 1000 | 1600 | 673 | 700 | - | M.1053-AN-BK | M.1053/30-700-AN-BK | |
37.03 € | 1 | Available | 4 Days | 700 | 727 | 1100 | 1500 | 1000 | 1600 | 673 | 700 | - | M.1053-AN-GR | M.1053/30-700-AN-GR |
Loading...
Material | Aluminum | h(mm) | 68.5 | D/l(mm) | 42 |
---|---|---|---|---|---|
h1(mm) | 50 | d | 8.5 | d2 | 30 |
f1 | 37.5 | h2 | 17.5 | l2 | 75 |
l3 | 56 | Type of assembly | Pass-through holes |
Configure
Stock
Basic Attributes
f(mm)
L(mm)
force 3
force 4
force 5
force 6
l1
Wheel base
High performing lines
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes